Публікуйте свої продукти
Kairos Seating
Kairos Seating
Kairos Seating
Kairos Seating
Kairos Seating
Kairos Seating
Kairos Seating
Kairos Seating
Kairos Seating
Kairos Seating
    Figueras Seating

    Kairos Seating

    Kairos is a stadium and arena seat designed for large-scale projects, where efficiency, durability and comfort are essential. Its design combines structural robustness, ease of installation and ergonomics, ensuring reliable performance in high-capacity sports venues. Specifically developed for general admission areas, it is also suitable for premium and press zones, thanks to a design that enhances the overall quality and perception of the space.

    Специфікація
    • KAIROS is a tip-up stadium seat designed for arenas, stadiums and large sports venues with intensive use, where efficient, robust and durable seating solutions are required.

      Made of two blow-moulded thermoplastic components with a double-wall structure and air chamber, it combines lightweight construction with high mechanical strength, ensuring reliable performance in high-capacity sports facilities.

      The tip-up system can optionally incorporate a soft and silent return mechanism (soft system), improving user comfort and reducing noise impact in high-density seating areas.

      Developed in accordance with ISO 14006 EcoDesign principles, KAIROS incorporates recyclable materials and components with recycled content, optimising durability, maintenance requirements and environmental impact.

      Its beam-mounted fixing system, using two M8 bolts, enables fast and precise installation with adjustable seat spacing. KAIROS is compatible with both fixed configurations and retractable seating systems, adapting to different grandstand layouts.

      KAIROS offers a wide range of options and accessories—including anti-vandal seat and row numbering, armrests with integrated cup holders, rear cup holders, writing tablets and interchangeable clip-on upholstery—allowing the solution to be customised without adding complexity to the project.

      It is particularly suitable for stadiums and sports venues where cost control, operational reliability and spectator experience must be maintained at scale.

      Technical data and Dimensions

      • Minimum centre-to-centre distance: 480 mm (18.9″)
      • Recommended centre-to-centre distance: 500 mm (19.7″)
      • Depth: 260 mm (10.2″), folded position
      • Overall height: 830 mm (32.7″)
      • Seat made of blow-moulded thermoplastic with a double-wall structure and air chamber for enhanced robustness
      • Suitable for indoor and outdoor installations
      • Floor-mounted on beam, riser-mounted, or compatible with Figueras’ telescopic seating system
      • Adjustable positioning when installed on beam
      • No finger traps
      • Maintenance-free


    Технічна специфікація
    • Унікальний номерKairos
    • ТипObject (single object)
    • Дата публікації2026-04-22
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectмеблі - Стільці, табурети та лавки
    • Код Uniclass 2015Ac_40_65_02
    • Опис Uniclass 2015Amphitheatre seating
    • Код CSI MasterFormat 201412 61 00
    • Заголовок CSI MasterFormat 2014Fixed Audience Seating
    • Номер OmniClass23-21 25 11 11
    • Заголовок OmniClassAuditorium Seating
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
    4.8 з 5 зірок 4.8 (5)