Публікуйте свої продукти
CubiQ Premium, 1-sided bicycle stand, 6 bicycles, c/c 420 mm
CubiQ Premium, 1-sided bicycle stand, 6 bicycles, c/c 420 mm
CubiQ Premium, 1-sided bicycle stand, 6 bicycles, c/c 420 mm
CubiQ Premium, 1-sided bicycle stand, 6 bicycles, c/c 420 mm
    FINBIN / Lehtovuori

    CubiQ Premium, 1-sided bicycle stand, 6 bicycles, c/c 420 mm

    CubiQ Premium 1-sided bicycle stand for 4, 5 or 6 bicycles and center-to-center distance between bicycles is 420 mm.

    MODULAR, SECURE, BIKE- AND CYCLIST-FRIENDLY SOLUTION.

    CubiQ product family is developed together with architects, landscape designers and cyclists.

    CubiQ Premium and Standard are truly modular bike rack models, where the distance between the arches can be freely adjusted by the customer, also after installation

    There are one- and two-sided versions of both CubiQ models and CubiQ can also be used to create long rows of bike racks. The three-step adjustment of the arches' angle lets you point them left, right or to the centre. To make the choice little easier, we offer three standard distances for the arches: 420, 500 and 600 mm.

    Compatible with our shelter models: Akva, Vario and Vivid.

    Suitable for all types of bicycles, including fatbikes.

    Developed and manufactured in Finland.

    Специфікація
    • Technical information

      Measurements (no. of bicycles / length of rack):

      1-sided: 4 / 1645 mm, 5 / 2055 mm, 6 / 2470 mm  (measurements don't include the posts)

      2-sided: 8 / 1645 mm, 10 / 2055 mm, 12 / 2470 mm (measurements don't include the posts)

      Depth: 

      1-sided: 720 mm

      2-sided: 1380 mm

      Materials

      Steel

      Surface treatment options

      Zinc primed & powder coated  / hot-dip galvanized & powder coated

      Standard colours

      FinBin Black 1945 (textured metal black), RAL 7024 (graphite grey), RAL 9005 (black)/ / DB703 (textured dark grey). Ask our customer service for other colours. Accentuated dual colouring is also available: the arches or one of the arches can be a different colour than the rest of the rack.

      Mounting options

      - Posts embedded in concrete
      - Surface-mounted posts
      - Wall mount

      Original design

      Henri Sydänheimo & Yrjö Ojanen


    Технічна специфікація
    • Унікальний номерcubiq-premium-1sided-6bicycles-420mm
    • Сімейство продуктівBicycle parking
    • Група продуктівCubiQ Premium
    • ТипObject (single object)
    • Дата публікації2020-12-17
    • Номер видання1
    • Висота (мм)785
    • Ширина (мм)2590
    • Глибина (мм)720
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Розроблено вFinland
    • Виготовлено вFinland
    Класифікація
    • Категорія BIMobjectLandscaping - Вуличні меблі
    • Класифікація IFCAlarm
    • Код CSI MasterFormat 201412 93 13
    • Заголовок CSI MasterFormat 2014Bicycle Racks
    • Номер OmniClass23-11 29 11 11
    • Заголовок OmniClassBicycle Racks

    Доступність регіону

    Європа
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit