Публікуйте свої продукти
Floor mounted U Frame FUS 41 SFL 41 FAF 4
fischer

Floor mounted U Frame FUS 41 SFL 41 FAF 4

REVIT HINT:

This assembly is as a Revit Model Group that can be copied within a single Revit Project as well as different ones by simple copy/paste function (ctrl+c/ctrl+v).

All elements within this group are hosted by the group reference plane. This enables free array- and rotation of the group. The geometry of the hanger can be easily adapted by moving the model lines, which are included in the group. The pipe clamps can be also positioned by simple drag function.

When adding content to the group do not forget to set the family reference plane as the current working plane in order to guarantee the functionality of the assembly.

For further information or additional assemblies do not hesitate to contact us.

Технічна специфікація
  • Унікальний номерu-frame-fus-41-sfl-41-faf-4
  • Сімейство продуктівInstallation systems
  • Група продуктівAssemblies
  • ТипAssembly (multiple objects)
  • Дата публікації2023-09-29
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийGalvanized steel
Класифікація
  • Категорія BIMobjectHVAC - Hanging Systems
  • Класифікація IFCBuilding Element Proxy
  • Код Uniclass 2015Pr_80_77_27
  • Опис Uniclass 2015Equipment boards, racks and supports
  • Код CSI MasterFormat 201421 05 29
  • Заголовок CSI MasterFormat 2014Hangers and Supports for Fire-Suppression Piping and Equipment
  • Номер OmniClass23-33 00 00
  • Заголовок OmniClassHVAC Specific Products and Equipment