Публікуйте свої продукти
9000XE Basin mixer Ansl.rör =260 mm
9000XE Basin mixer Ansl.rör =260 mm
9000XE Basin mixer Ansl.rör =260 mm
9000XE Basin mixer Ansl.rör =260 mm
    FM Mattsson

    9000XE Basin mixer Ansl.rör =260 mm

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE basin mixers have optimised flow rates that meet current legal and market requirements. They are equipped with smart, innovative, energy-saving functions such as cold start, soft closing, a temperature limiter function and an energy- and water-saving aerator. In addition, these basin mixers have a durable chrome or brushed chrome surface finish that suits any bathroom, whatever its size. 9000XE basin mixer is a basin mixer in chrome or brushed chrome. Its classic design and water-saving function make it a natural choice for the bathroom.

    Chrome. Flow; 4,5 l/min. Art.no: 8650-2010 RSK: 8278960 NRF: 4300104 VVS: 701484004

    Brushed chrome. Flow; 4,5 l/min. Art.nr: 8650-2013. RSK: 8278962 NRF: 4300106 VVS: 701484014

    Специфікація
      • Cold start
      • Soft PEX®-hose length=260 mm
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco Flow (energy and water saving aerator)
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    Технічна специфікація
    • Унікальний номер865020XX
    • Сімейство продуктівBasin Mixers
    • Група продуктівFM Mattsson 9000XE
    • ТипObject (single object)
    • Дата публікації2023-10-10
    • Номер видання1
    • Висота (мм)162
    • Глибина (мм)101
    Пов'язані
    • Матеріал основнийBrass
    • Матеріал допоміжнийChrome
    • Розроблено вSweden
    • Виготовлено вSweden
    • Вага нетто (кг)138
    Класифікація
    • Категорія BIMobjectSanitary - Taps & Mixers
    • Класифікація IFCFurnishing Element
    • Код за ETIMEC011328
    • Назва за ETIMWashbasin mixing tap
    • Код Uniclass 2015Pr_40_20_87
    • Опис Uniclass 2015Taps and water supply outlet fittings
    • Код CSI MasterFormat 201422 41 39
    • Заголовок CSI MasterFormat 2014Residential Faucets, Supplies, and Trim
    • Номер OmniClass23-31 11 00
    • Заголовок OmniClassFaucets

    Доступність регіону

    Європа
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit