Публікуйте свої продукти
Aleternum B4 350 mm
Aleternum B4 350 mm
Aleternum B4 350 mm
Aleternum B4 350 mm
Aleternum B4 350 mm
Aleternum B4 350 mm
    Fondital

    Aleternum B4 350 mm

    ALETERNUM® B4 is the top of the range Fondital, it’s a result of a research project in partnership with prestigious Research Institutes. The new fins structure and rear opening allow to obtain a higher thermal efficiency. The product is covered by 4 patents, one of these is indeed relevant to the anti-corrosion coat ALETERNUM®.

    PLUS
    Weldless base assembled with an exclusive thermoelectric joining technology;
    Double coating for lasting finish: anaphoresis + powder coating;
    High technological content: 4 international patents;
    100% MADE IN ITALY;
    Aleternum total anti-corrosive treatment included in the price on all models.


    Специфікація
    • The new anti-corrosion treatment Aleternum® of Fondital radiators guarantee protection against the most common causes of corrosion in common radiators.
      Adavantages of ALETERNUM® B4:
      1) TOTAL ANTI-CORROSION TREATMENT
      2) IDEAL FOR A WIDE PH RANGE: FROM 5 TO 10

      Conventional aluminium radiators require pH levels between 7 and 8, a higher or lower level can bring to the corrosion. Instead, steel radiators are subjects to corrosive attacks at pH levels below 8.
      The new coating eliminates this limitation, allowing aluminium radiators with the Aleternum® treatment can be installed also in heating systems with a high PH level to protect iron elements (steel pipes and radiators). Moreover, in contrast with steel radiators Fondital radiators with the new treatment may be used in heating systems also with lower PH level.
      3) LIGHTNESS AND HIGHER THERMAL EFFICIENCY AS RADIATORS WITHOUT TREATMENT

      4) MAXIMUM BURST PRESSURE – OVER 60 BAR. PERFECT FOR INSTALLATION IN MULTI-LEVEL BUILDINGS
      5) PROTECTED BY 4 INTERNATIONAL PATENTS

      All models ALETERNUM B4 are guaranteed 20 years from installation date on manufacturing faults, provided that the installation has been performed in compliance with the current norms and respecting the instructions relating to the installation, the correct use and the correct maintenance.

      Maximum working pressure: 1600 kpa (16 bar); Maximum working temperature: 120 °C
      Characteristic equation of the model Ф=Кm ΔТn
      The thermal efficiency values shown comply with the European Standard EN 442-1:2014 and are certified by the MRT Lab of the Milan Polytechnic, notified body №1695.

      ALETERNUM® B4:
      Bursting pressure: 60 bar;
      Nominal pressure: 16 bar;
      Pressure Test (undergone by 100% of manufactured products): 24 bar;
      Higher thermal efficiency;
      New radiator base joined by thermoelectric technology;
      Energy saving;
      Exclusive design completely studied in Italy;
      20-year extended warranty;
      Ideal for low temperature heating systems;
      Excellent weight/power ratio;
      Modular: perfect for any space;
      High technological content: 4 international patents;
      Unalterable over time, thanks to its double varnish coating: anaphoresis and powder;
      100% made in Italy;
      Anti-corrosive treatment Aleternum® as standard.

    Технічна специфікація
    • Унікальний номерaleternum_b4_350_mm
    • Сімейство продуктівRadiators
    • Група продуктівElectrical and Water Radiators
    • ТипObject (single object)
    • Дата публікації2019-05-17
    • Номер видання2
    • Висота (мм)407
    • Глибина (мм)97
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectHVAC - Heaters
    • Класифікація IFCSpace Heater
    • Код за ETIMEG015710
    • Назва за ETIMRadiators/convectors
    • Назва UNSPSCRadiators
    • Код UNSPSC40101801
    • Код Uniclass 2015Pr_70_60_36_73
    • Опис Uniclass 2015Radiators
    • Код CSI MasterFormat 201423 82 29
    • Заголовок CSI MasterFormat 2014Radiators
    • Номер OmniClass23-33 15 00
    • Заголовок OmniClassHVAC Heating Units
    • Код CSI UniFormat IID3020
    • Заголовок CSI UniFormat IIHeat Generating Systems

    Доступність регіону

    Європа Азія Південна Америка Океанія Африка Північна Америка
    Австрія
    Азербайджан
    Аргентина
    Австралія
    Алжир
    Британські Віргінські острови
    Аландські Острови
    Вірменія
    Болівія
    Нова Зеландія
    Єгипет
    Мексика
    Албанія
    Гонконг
    Бразилія
    Лівія
    Панама
    Андорра
    Грузія
    Венесуела
    Марокко
    Сен-Пʼєр і Мікелон
    Бельгія
    Ізраїль
    Еквадор
    Південно-Африканська Республіка
    Сполучені Штати
    Білорусь
    Ірак
    Колумбія
    Реюньйон
    Болгарія
    Іран
    Парагвай
    Туніс
    Боснія і Герцеговина
    Йорданія
    Перу
    Ватикан
    Казахстан
    Уругвай
    Велика Британія
    Киргизстан
    Чилі
    Гернсі
    Китай
    Гібралтар
    Ліван
    Греція
    Монголія
    Данія
    Обʼєднані Арабські Емірати
    Джерсі
    Пакистан
    Естонія
    Палестина
    Ірландія
    Саудівська Аравія
    Ісландія
    Сирія
    Іспанія
    Туреччина
    Італія
    Туркменістан
    Кіпр
    Узбекистан
    Латвія
    Литва
    Ліхтенштейн
    Люксембург
    Мальта
    Молдова
    Монако
    Нідерланди
    Німеччина
    Норвегія
    Острів Мен
    Північна Македонія
    Польща
    Португалія
    Румунія
    Сан-Марино
    Сербія
    Словаччина
    Словенія
    Угорщина
    Україна
    Фарерські Острови
    Фінляндія
    Франція
    Хорватія
    Чехія
    Чорногорія
    Швейцарія
    Швеція
    Шпіцберген та Ян-Маєн

    Схожі продукти

    4.7 з 5 зірок 4.7 (6)