Публікуйте свої продукти
Blitz Super B4 350 mm
Blitz Super B4 350 mm
Blitz Super B4 350 mm
Blitz Super B4 350 mm
Blitz Super B4 350 mm
Blitz Super B4 350 mm
    Fondital

    Blitz Super B4 350 mm

    BLITZ Super B4 stems from a research project aimed at optimizing radiator performances in order to offer a product with high mechanical and energetic capabilities.

    PLUS
    Presence of rear openings allowing enhanced heat exchange by convection;
    Ideal for low-temperature applications;
    High technological content: 3 international patents;
    100% MADE IN ITALY;
    No welds, so no problems with burrs. All the caps undergo Aleternum® anticorrosion treatment.

    Специфікація
    • All models BLITZ SUPER B4 are guaranteed 10 years from installation date on manufacturing faults, provided that the installation has been performed in compliance with the current norms and respecting the instructions relating to the installation, the correct use and the correct maintenance. 

      Maximum working pressure: 1600 kpa (16 bar); Maximum working temperature: 120 °C
      Characteristic equation of the model Ф=Кm ΔТn
      The thermal efficiency values shown comply with the European Standard EN 442-1:2014 and are certified by the MRT Lab of the Milan Polytechnic, notified body №1695. 

      Blitz Super B4 radiator:
      Ideal for low temperature heating systems;
      Excellent weight/power ratio, which facilitates handling and installation;
      Modular: perfect for any space;
      High technological content: 3 international patents;
      Unalterable over time, thanks to its double varnish coating: anaphoresis and powder;
      100% made in Italy;
      Nominal pressure: 16 bar;
      Pressure Test (undergone by 100% of manufactured products): 24 bar;
      Bursting pressure: 60 bar;
      Greater heat exchange = outstanding performances, low power consumption.

    Технічна специфікація
    • Унікальний номерblitz_super_b4_350_mm
    • Сімейство продуктівRadiators
    • Група продуктівElectrical and Water Radiators
    • ТипObject (single object)
    • Дата публікації2019-06-07
    • Номер видання2
    • Висота (мм)407
    • Глибина (мм)97
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectHVAC - Heaters
    • Класифікація IFCSpace Heater
    • Код за ETIMEG015710
    • Назва за ETIMRadiators/convectors
    • Назва UNSPSCRadiators
    • Код UNSPSC40101801
    • Код Uniclass 2015Pr_70_60_36_73
    • Опис Uniclass 2015Radiators
    • Код CSI MasterFormat 201423 82 29
    • Заголовок CSI MasterFormat 2014Radiators
    • Номер OmniClass23-33 15 00
    • Заголовок OmniClassHVAC Heating Units
    • Код CSI UniFormat IID3020
    • Заголовок CSI UniFormat IIHeat Generating Systems

    Доступність регіону

    Європа Азія Південна Америка Океанія Африка Північна Америка
    Åland Islands
    Armenia
    Argentina
    Australia
    Algeria
    British Virgin Islands
    Albania
    Azerbaijan
    Bolivia
    New Zealand
    Egypt
    Mexico
    Andorra
    China
    Brazil
    Libya
    Panama
    Austria
    Georgia
    Chile
    Morocco
    Saint Pierre and Miquelon
    Belarus
    Hong Kong
    Colombia
    Reunion
    United States
    Belgium
    Iran
    Ecuador
    South Africa
    Bosnia and Herzegovina
    Iraq
    Paraguay
    Tunisia
    Bulgaria
    Israel
    Peru
    Croatia
    Jordan
    Uruguay
    Cyprus
    Kazakhstan
    Venezuela
    Czech Republic
    Kyrgyzstan
    Denmark
    Lebanon
    Estonia
    Mongolia
    Faroe Islands
    Pakistan
    Finland
    Palestine
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Türkiye
    Greece
    Turkmenistan
    Guernsey
    United Arab Emirates
    Hungary
    Uzbekistan
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Схожі продукти

    5.0 з 5 зірок 5.0 (7)
    4.7 з 5 зірок 4.7 (6)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit