Публікуйте свої продукти
Foremost Brantley 30in Vanity
Foremost Brantley 30in Vanity
Foremost Brantley 30in Vanity
Foremost Brantley 30in Vanity
    Foremost

    Foremost Brantley 30in Vanity

    Bring the simplicity and warmth of farmhouse style into your bathroom with the Brantley Collection. The 30 in. vanity cabinet features two soft close doors, one interior adjustable shelf, and one full extension slow close drawer to maximize your storage space. With style elements such as a Distressed Grey finish and a beaded inlay on the doors, the Brantley Collection will help you bring the cozy farmhouse feel of the rest of your home right into the bathroom.

    • 30″ W x 21-1/2″ D x 34″ H.
    • Distressed Grey finish with Antique Pewter hardware.
    • Two soft close doors with one interior adjustable shelf.
    • Solid wood dovetail drawer with slow close glides.
    • Framed doors with beaded wood inlay.
    • Vanity arrives pre-assembled.
    • Adjustable leg levelers.
    • Our wood products are compliant with California Air Resource Board and EPA Title VI standards, the highest health-based air quality standards in the industry.

    As Featured on Amazon.com

    #Foremost #Vanity #BathroomVanity 

    Специфікація
    • DIMENSIONS: 30 × 21.5 × 34 in

      FINISH
      Distressed Grey

      STYLE
      Farmhouse, Transitional

      SIZE
      30"

    Технічна специфікація
    • Унікальний номерForemost-Brantley-30in-Vanity
    • Сімейство продуктівBathroom
    • Група продуктівVanity
    • ТипDocumentation (info)
    • Дата публікації2019-03-24
    • Номер видання1
    Пов'язані
    • Матеріал основнийMDF
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectSanitary - Умивальники
    • Назва UNSPSCSanitary ware
    • Код UNSPSC301815
    • Код CSI MasterFormat 201412 35 30.23
    • Заголовок CSI MasterFormat 2014Bathroom Casework
    • Номер OmniClass23-19 31 17 11
    • Заголовок OmniClassBathroom Units

    Доступність регіону

    Північна Америка
    Сполучені Штати