Публікуйте свої продукти
Foremost Corsicana 60in Vanity
Foremost Corsicana 60in Vanity
Foremost Corsicana 60in Vanity
Foremost Corsicana 60in Vanity
    Foremost

    Foremost Corsicana 60in Vanity

    The charming Corsicana Vanity will make your bathroom update a breeze. Corsicana features lovely design elements such as subtly sculpted arched doors, decorative molding, antique pewter door hardware and two interior adjustable shelves for flexible storage space. Three full extension, soft close drawers with dovetail construction provide ample storage space for all of your smaller essentials. Available in antique white, and antique grey, this vanity will bring tremendous impact to your bathroom.

    • 61.175″W x 22″D x 34″H.
    • Antique white finish with brushed nickel hardware.
    • Traditional vanity with 4 raised panel soft close door and 2 interior adjustable shelf.
    • Three solid wood dovetail construction drawers with slow close glides.
    • Top drawers above cabinets are false.
    • Vanity cabinet arrives pre-assembled, except for knobs.
    • Our wood products are compliant with California Air Resource Board and EPA Title VI standards, the highest health-based air quality standards in the industry.

    As Featured on Amazon.com

    #Foremost #Vanity #BathroomVanity 

    Специфікація
    • DIMENSIONS: 60.125 × 22 × 34 in

      FINISH
      Antique White

      STYLE
      Farmhouse, Traditional

      SIZE
      60"

    Технічна специфікація
    • Унікальний номерForemost-Corsicana-60in-Vanity
    • Сімейство продуктівBathroom
    • Група продуктівVanity
    • ТипDocumentation (info)
    • Дата публікації2019-03-24
    • Номер видання1
    Пов'язані
    • Матеріал основнийMDF
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectSanitary - Умивальники
    • Назва UNSPSCSanitary ware
    • Код UNSPSC301815
    • Код CSI MasterFormat 201412 35 30.23
    • Заголовок CSI MasterFormat 2014Bathroom Casework
    • Номер OmniClass23-19 31 17 11
    • Заголовок OmniClassBathroom Units

    Доступність регіону

    Північна Америка
    Сполучені Штати