Публікуйте свої продукти
Light Column Bollard
Light Column Bollard
Light Column Bollard
Light Column Bollard
Light Column Bollard
Light Column Bollard
Light Column Bollard
Light Column Bollard
    Forms+Surfaces

    Light Column Bollard

    Sleek in stainless steel, Light Column Bollards are available with optional ASTM security-rated steel cores to offer robust protection in public spaces, retail store fronts, and government buildings.

    Специфікація
    • Design Versatility
      Light Column Bollards in 5" or 6" diameters and 45" heights are available in illuminated and non-illuminated versions with optional embedded security cores. Lit bollards can be specified with 180° or 360° directional shield options in standard or custom designs with Cree® LEDs in RGBW or 3000K warm white or 4000K neutral white.

      Beautiful Protection
      F+S security bollards in elegant stainless steel are designed to protect against vehicle infringement and look good while doing it. Whether used in a streetscape, park, or surrounding a building exterior, Light Column's sleek aesthetics are an attractive match for today’s security-conscious settings needing ASTM rated protection for low to medium threat environments.

      Mounting Options
      In cases where deep excavation for bollard installation is not feasible, shallow mounted cores offer an ideal solution with significantly less in-depth ground requirements. Standard mounting for security rated bollards is deep set and non-rated bollards are available with standard surface mounting.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      Product Family
      Sleek in stainless steel, this highly adaptable group includes bollards in illuminated, RGBW, non-illuminated and security core variations; pathway bollards; and pedestrian lighting. All are available in 5" and 6" diameters and offer diverse options for site-specific customization.

    Технічна специфікація
    • Унікальний номерLight-Column-Bollard
    • Сімейство продуктівLighting & Security
    • Група продуктівSecurity Bollards
    • ТипObject (single object)
    • Дата публікації2025-06-12
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Зовнішнє обладнання
    • Код Uniclass 2015Pr_80_77_48
    • Опис Uniclass 2015Lighting columns, brackets and bollards
    • Номер OmniClass23-35 47 11 21 11
    • Заголовок OmniClassLighting Bollards

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    4.5 з 5 зірок 4.5 (6)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit