Публікуйте свої продукти
Vector Seating System
Vector Seating System
Vector Seating System
Vector Seating System
Vector Seating System
Vector Seating System
Vector Seating System
Vector Seating System
Vector Seating System
Vector Seating System
    Forms+Surfaces

    Vector Seating System

    Embrace adaptability with Vector, a modular seating system designed to suit your space. Choose from various bench and planter modules, materials, and finishes, along with matching table ensembles to create a cohesive landscape.

    Специфікація
    • Design Versatility
      Backed and backless benches are available with seat slats in FSC® 100% Cumaru hardwood or powdercoated aluminum. Benches and planters can be specified with optional side panels in unique stainless steel designs. Benches are available with optional LED accent lighting below bench seats. Freestanding, surface mount, or wall-top mount configurations available.

      System Modules
      Interchangeable modules include linear benches in 2-, 4-, 6- and 8-foot lengths, two 120° angled benches, and a planter. Modules can be ganged together in straight runs or branch out to meet project-specific needs.

      Product Family
      Vector is a highly adaptable line that goes in whatever direction your seating needs take. The modular seating system invites you to mix interchangeable bench and planter modules and choose materials and finishes to suit your design scheme. Coordinating table ensembles expand the line's reach.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum frames, slats, and seat backs come in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Технічна специфікація
    • Унікальний номерVector-Seating-System
    • Сімейство продуктівSite Furniture
    • Група продуктівBenches
    • ТипObject (single object)
    • Дата публікації2025-06-19
    • Номер видання1
    Класифікація
    • Категорія BIMobjectLandscaping - Вуличні меблі
    • Код Uniclass 2015Pr_40_50_12
    • Опис Uniclass 2015Chairs, seats and benches
    • Код CSI MasterFormat 201412 67 23
    • Заголовок CSI MasterFormat 2014Benches
    • Номер OmniClass23-11 29 13 11
    • Заголовок OmniClassExterior Benches

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    4.7 з 5 зірок 4.7 (7)
    5.0 з 5 зірок 5.0 (6)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit