Публікуйте свої продукти
Forster thermfix light Sloped glazing insulated
Forster thermfix light Sloped glazing insulated
Forster thermfix light Sloped glazing insulated
    Forster

    Forster thermfix light Sloped glazing insulated

    Sloped glazing with attachment profiles FLEXIBLE, FAST, ECONOMICAL. The system offers great configuration flexibility to both planner and architect because of the unlimited choice in the sub-structures. Forster thermfix light makes it possible to mount a sealing system on commercially-available steel and aluminium profiles as well as on wooden sub-structures. The system is characterized by basic and quick processing allowing improved economics. The advantages of the system • Controlled rain and condense water ducts through overlapping inner seals at the crossing and end-points of the rafters and mullions • Controlled ventilation and drainage of the glass rebates • Continuous screw mounting strip: free positioning of the fixing screws. • Functional outer weatherstripping system: two component seals in an aluminium press bar, crossing points sealed with inserts. • High degree of freedom of sizes and weights of filling elements as the glass carrier pads are laid out to meet the requirements of the specific type of construction. • Hidden or visible screw-fastened pressure strips can be used in the rafter and transom area. • Welded or clipped sub-structure • Combination with existing vertical facade system Forster thermfix light • High structural performance figures certified • Due to the use of a rebate space insulator, highly thermally insulated overhead glazing can be achieved
    Специфікація
    • Technical Specifications Sloped glazing Material options: • Sub-structures in steel, aluminium, wood • Forster attachment profiles in steel or aluminium, pressure profiles in aluminium, cover profiles in aluminium or stainless steel Slope • 10° up to 75° Rafter arrangement • max. 800 mm with graduated glass • with transom construction: unlimited Infill elements • Graduated glass, insulating glass and panels Physical properties relevant to building • Tested based on the product standard EN 13830 • Curtain walls with increased volume of water 2 l/(min.m2) • Air permeability: 1200 Pa • Rain impermeability: 1200 Pa • Resistance to wind load: 2400 Pa • Safety load: 3600 Pa Safety • Safety test: CSTB 3228 (50 kg, 2400 mm) 1200 Joule Reaction to fire • Classifications of construction products according to DIN EN 13501-1: Class E
    Технічна специфікація
    • Унікальний номерsloped_glazing_thermfix_light
    • Сімейство продуктівCurtain Wall
    • Група продуктівForster thermfix light
    • ТипObject (single object)
    • Дата публікації2018-07-09
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийGlass
    • Розроблено вШвейцарія
    • Виготовлено вШвейцарія
    Класифікація
    • Категорія BIMobjectСтіни - Curtain Walls

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Австрія
    Азербайджан
    Ангілья
    Алжир
    Аргентина
    Австралія
    Аландські Острови
    Афганістан
    Антигуа і Барбуда
    Ангола
    Болівія
    Американське Самоа
    Албанія
    Бангладеш
    Аруба
    Бенін
    Бразилія
    Вануату
    Андорра
    Бахрейн
    Багамські Острови
    Ботсвана
    Венесуела
    Віддалені острови США
    Бельгія
    Британська територія в Індійському океані
    Барбадос
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Беліз
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Бермудські Острови
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Британські Віргінські острови
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Віргінські Острови (США)
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гаїті
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гваделупа
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Гватемала
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Гондурас
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Гренада
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Гренландія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Домініка
    Ефіопія
    Палау
    Ірландія
    Іран
    Домініканська Республіка
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Кайманові Острови
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Канада
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Карибські Нідерланди
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Коста-Рика
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Куба
    Камерун
    Токелау
    Литва
    Китай
    Кюрасао
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Мартиніка
    Комори
    Тувалу
    Люксембург
    Кувейт
    Мексика
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Монтсеррат
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Нікарагуа
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Острови Теркс і Кайкос
    Лесото
    Нідерланди
    Макао
    Панама
    Ліберія
    Німеччина
    Малайзія
    Пуерто-Рико
    Лівія
    Норвегія
    Мальдіви
    Сальвадор
    Маврикій
    Острів Мен
    Монголія
    Сен-Бартелемі
    Мавританія
    Північна Македонія
    Непал
    Сен-Мартен
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Сен-Пʼєр і Мікелон
    Майотта
    Португалія
    Оман
    Сент-Вінсент і Гренадіни
    Малаві
    Росія
    Острів Різдва
    Сент-Кітс і Невіс
    Малі
    Румунія
    Пакистан
    Сент-Люсія
    Марокко
    Сан-Марино
    Палестина
    Сінт-Мартен
    Мозамбік
    Сербія
    Південна Корея
    Сполучені Штати
    Намібія
    Словаччина
    Північна Корея
    Тринідад і Тобаго
    Нігер
    Словенія
    Саудівська Аравія
    Ямайка
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад