Публікуйте свої продукти
Monolit CM220/CM221
Monolit CM220/CM221
Monolit CM220/CM221
Monolit CM220/CM221
Monolit CM220/CM221
Monolit CM220/CM221
Monolit CM220/CM221
Monolit CM220/CM221
Monolit CM220/CM221
Monolit CM220/CM221
    Fritz Hansen

    Monolit CM220/CM221

    Monolit™ dining and lounge chairs elevate intimate, long dining occasions and provide a relaxing seat in contemporary lounge areas. The chair's distinct shape stands out while gently cocooning the sitter and provides a private space for personal items underneath. Customise with bespoke colours in one or two textiles.

    Distinctly contemporary and graciously restful, an elegant leather piping emphasises the Monolit dining chair's slender silhouette and uplifts memorable occasions with understated sophistication.

    Специфікація
    • About the designer

      With two artist parents, Cecilie Manz encountered the world of design in early childhood in their workshop. Her own career began in 1997 with an academic education from The Royal Danish Academy of Fine Arts. Following a semester abroad at the University of Art and Design in Helsinki, Manz started her own company, which has been the focus of her work ever since.Monolit chair

    Технічна специфікація
    • Унікальний номерmonolit-cm220-cm221
    • Сімейство продуктівSeating
    • Група продуктівMonolit
    • ТипObject (single object)
    • Дата публікації2025-01-16
    • Номер видання1
    • Висота (мм)760
    • Ширина (мм)910
    • Глибина (мм)550
    Пов'язані
    • Розроблено вДанія
    • Вага нетто (кг)11
    Класифікація
    • Категорія BIMobjectмеблі - Крісла
    • Класифікація IFCFurniture
    • Код Uniclass 2015Pr_40_50
    • Опис Uniclass 2015Furnishings
    • Код CSI MasterFormat 201412 00 00
    • Заголовок CSI MasterFormat 2014Furnishings
    • Номер OmniClass23-21 00 00
    • Заголовок OmniClassFurnishings, Fixtures and Equipment Products

    Схожі продукти

    4.3 з 5 зірок 4.3 (425)
    3.9 з 5 зірок 3.9 (37)
    4.6 з 5 зірок 4.6 (78)
    4.3 з 5 зірок 4.3 (171)
    4.6 з 5 зірок 4.6 (42)
    4.5 з 5 зірок 4.5 (145)