FTC FRP (Fiberglass Reinforced Polymer) atmospheric pressure tanks provide an innovative and reliable solution for diverse water storage needs. Engineered for flexibility and durability, FTC FRP tanks comply with industry-leading standards such as AWWA D121, NFPA 22, and NYC DOB OTCR1, Mass Approved, and are certified to NSF/ANSI 61 for potable water and NSF/ANSI 372 for lead-free components, making them the ideal choice for various applications.
Доступність регіону
| Північна Америка | Південна Америка |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |