Публікуйте свої продукти
Camelot® II Roof Shingles
GAF

Camelot® II Roof Shingles

All the beauty of our original Camelot® Shingles at an incredibly affordable price!

Camelot® II Shingles complete a home with their classic, artisan-crafted look — at a surprisingly affordable price. FACT: Your roof can represent up to 40% of your home’s “curb appeal.” Now, you can improve its looks and even its resale value with Camelot® II Shingles from GAF. Designed after our top-of-the-line Camelot® Designer Shingles, Camelot® II Shingles offer a luxury look that complements your home’s exterior color scheme for only pennies-a-day more than standard architectural shingles. And they’re backed by a Lifetime ltd. warranty1 from GAF, North America’s largest roofing manufacturer. Camelot® II Shingle’s custom color palette, designed exclusively for GAF by color industry expert Patricia Verlodt, features subtle blends with contrasting colors to enhance your home’s exterior and give it unexpected depth and beauty. Camelot® II Shingles have earned the Good Housekeeping Seal (U.S. Only).

  • Highest Roofing Fire Rating:  UL Class A, Listed to ANSI/UL 790.
  • Stays in Place:  Dura Grip™ Adhesive seals each shingle tightly and reduces the risk of shingle blow-off. Shingles warranted to withstand winds up to 130 mph (209 km/h).
  • Peace of Mind:  Lifetime ltd. transferable warranty with Smart Choice® Protection (non-prorated material and installation labor coverage) for the first ten years.
  • Perfect Finishing Touch:  Use Timbertex® Premium Ridge Cap Shingles or Ridglass® Premium Ridge Cap Shingles.
  • Premium Color Blends:  Combine our latest granule colors with GAF advanced blending technology, resulting in exceptionally vibrant, premium color options.
  • High Performance:  Designed with Advanced Protection®Shingle Technology, which reduces the use of natural resources while providing excellent protection for your home.
  • StainGuard® Protection:  Helps ensure the beauty of your roof against unsightly blue-green algae.
Специфікація
  • Specifications (All Dimensions Are Nominal)

    Awards & Recognition: Good Housekeeping Rated
    Dimensions (Sp): 17" X 34" (431.8 mm X 876.3 mm)
    Stainguard®: Yes
    Algae Stain Protection: Stainguard® Protection
    Durability & Toughness: Advanced Protection Shingle With Gaf Dura Grip Adhesive
    Exposure: 7 1/2" (190.5 mm)
    Extreme Weather Impact Rated: No
    Fire Rating: Highest Rating - Class A
    Material: Fiberglass Asphalt Construction
    Wind Warranty: 130 Mph
    Wind Rating: 130 Mph
    Shingle Style: Slate Look
    Shingle Type: Designer Shingles
    Approx. Nails/Sq: 280

Технічна специфікація
  • Унікальний номерCamelot-II
  • Сімейство продуктівResidential Roofing Products
  • Група продуктівShingles
  • ТипObject (single object)
  • Дата публікації2020-08-17
  • Номер видання1
Пов'язані
  • Матеріал основнийAsphalt
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectБудівництво - Дах
  • Класифікація IFCRoof
  • Код CSI MasterFormat 201407 31 13
  • Заголовок CSI MasterFormat 2014Asphalt Shingles

Доступність регіону

Північна Америка
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit