Публікуйте свої продукти
Grand Sequoia® Roof Shingles
GAF

Grand Sequoia® Roof Shingles

Artisan-crafted shapes combined with oversized tabs result in a sophisticated beauty unmatched by typical shingles.

Some homes, like some people, were made for a natural setting. They feel deeply connected to the mountains, or the desert, or the shore. They convey a strong sense of place, as if they’d always been there. Grand Sequoia® Lifetime Designer Shingles make your home an integral part of the beauty surrounding it. Featuring a custom color palette and an unrivaled artisan-crafted design, Grand Sequoia® Shingles make a dramatic, sophisticated statement on a wide range of home styles. 

  • High Performance:  Designed with Advanced Protection® Shingle Technology, which reduces the use of natural resources while providing excellent protection for your home.
  • StainGuard® Protection:  Helps ensure the beauty of your roof against unsightly blue-green algae.
  • Trusted:  Grand Sequoia® Shingles have earned the Good Housekeeping Seal.
  • Highest Roofing Fire Rating:  UL Class A, listed to ANSI/UL 790.
  • Stays In Place:  Dura Grip™ Adhesive seals each shingle tightly and reduces the risk of shingle blow-off. Shingles warranted to withstand winds up to 130 mph (209 km/h).
  • The Ultimate Peace of Mind:  Lifetime ltd. transferable warranty with Smart Choice® Protection (non-prorated material and installation labor coverage) for the first ten years.
  • Perfect Finishing Touch:  Use Timbertex® Premium Ridge Cap Shingles or Ridglass® Premium Ridge Cap Shingles.
Специфікація
  • Specifications (All Dimensions Are Nominal)

    Awards & Recognition: Good Housekeeping Rated
    Dimensions (Sp): 17" X 40" (431.8 mm X 1016 mm)
    Stainguard®: Yes
    Algae Stain Protection: Stainguard® Protection
    Durability & Toughness: Advanced Protection Shingle With Gaf Dura Grip Adhesive
    Exposure: 5" (127 mm)
    Extreme Weather Impact Rated: No
    Fire Rating: Highest Rating - Class A
    Material: Fiberglass Asphalt Construction
    Wind Warranty: 130 Mph
    Wind Rating: 130 Mph
    Shingle Style: Wood-Shake Look
    Approx. Nails/Sq: 360 (432 Where 6 Nails Per Shingle Is Required)

Технічна специфікація
  • Унікальний номерgrand-sequoia
  • Сімейство продуктівResidential Roofing Products
  • Група продуктівShingles
  • ТипObject (single object)
  • Дата публікації2020-08-14
  • Номер видання1
Пов'язані
  • Матеріал основнийAsphalt
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Дах
  • Код CSI MasterFormat 201407 31 13
  • Заголовок CSI MasterFormat 2014Asphalt Shingles

Доступність регіону

Північна Америка
Канада
Сполучені Штати