Публікуйте свої продукти
Lumination™ LED Suspended Luminaire - EP Series
GE Lighting

Lumination™ LED Suspended Luminaire - EP Series

The provocative, minimalist design of the Lumination™ LED Suspended Luminaire delivers remarkable light output in an ultra-thin profile. It's a whole new visual aesthetic that combines direct and indirect lighting in one super-efficient, translucent LED luminaire. A clear, narrow band surrounds the edge of the fixture, making the light source appear to "float." You've never seen anything like it.

Features
  • Ultra-thin profile
  • Modern aesthetic
  • Durable design
  • Intrinsx™ Optical Technology
  • Unique uplight and downlight distribution

Benefits
  • Visually appealing light; High 80+ CRI
  • Dramatic and modern design aesthetic
  • Fixtures can be mechanically connected continuously in series
  • Contains no lead, glass or mercury
  • Long life: L82 @ 50,000 hrs.
  • Intrinsx™ technology provides unique light distribution

Specifications
  • Color Temp: 3000K, 3500K, 4000K
  • Lumen Output: 3900-4200 lm
  • Size: 47.5 x 11.8 x 1.38 in. (1206 x 299 x 35 mm)
  • Efficacy: 71-76 LPW
  • Life: L82 @ 50,000 hrs.
  • Minimum CRI: 80
  • Standard Dimming Control: DALI & 0-10V

Applications
  • General Lighting
  • Reception Areas
  • Conference Rooms
  • Open and Private Offices
Технічна специфікація
  • Унікальний номерge-luminaire-1x4-suspended-led
  • Сімейство продуктівDownlights
  • Група продуктівEP Series
  • ТипObject (single object)
  • Дата публікації2013-04-16
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Other

Доступність регіону

Північна Америка
Сполучені Штати