Публікуйте свої продукти
Albeo™ LED Luminaire – ABH2
GE Lighting

Albeo™ LED Luminaire – ABH2

Modular High & Low Bay Lighting
The award winning Albeo™ ABH-series LED Luminaire utilizes innovative heat-sinking and cutting-edge LED technology to deliver a wide range of light outputs that replace 250W-1,500W HID and four-to-eight lamp T5/T8 high intensity fluorescent fixtures in high bay applications. The ABH2-series offers higher efficacy than previous generations and can be matched with motion, daylight and wireless controls for increased energy savings, lower maintenance costs and shorter paybacks.
Features
  • Modular design: 1, 2, 3, 4 and 6 modules
  • Lumen output: 6,900-57,600 lm
  • Optics: 20°, 30°, 40°, 80°, 120°, 120° diffuse, 30° diffuse
  • Cable/chain, rod, indirect, or pendant mount
  • 4000K or 5000K CCT
  • 70 or 80 CRI
  • Daylight, motion and wireless controls
  • 0-10V dimming
  • Lifetime: L70 at 100,000 hours
  • 5-year limited system warranty

Applications
  • High and low bay lighting
  • Racked aisles or open floor plan
  • Warehouse, cold storage, industrial, gymnasiums, sports arenas, retail, high-ceiling spaces
  • Designed to meet recommended luminance and illuminance requirements for high & low bay lighting applications in industrial and commercial buildings.
Технічна специфікація
  • Унікальний номерge-luminaire-albeo-abh2
  • Сімейство продуктівLuminaries for Internal Lighting
  • Група продуктівAlbeo™ LED Series
  • ТипObject (single object)
  • Дата публікації2014-10-28
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Other

Доступність регіону

Північна Америка
Сполучені Штати