Публікуйте свої продукти
Lumination™ LED Luminaires - BL Series
GE Lighting

Lumination™ LED Luminaires - BL Series

GE Lighting has teamed up with USG Corporation to bring architects and designers a new monolithic, integrated ceiling and lighting system using cutting-edge products from two leading brands. USG's Logix™ Ceiling System and GE's Lumination™ LED Linear Recessed Luminaires are designed and tested together, making it simple to construct stylish new office, retail, hotel and restaurant ceiling lighting systems.

Download the GE-USG brochure.

Lumination™ LED Linear Recessed Luminaires present a new category of indoor LED lighting fixtures. Featuring the reliability for which GE is famous, this complete profile offers a variety of highly efficient and aesthetically pleasing possibilities. Lumination™ LED Linear Recessed Luminaires provide the flexibility and freedom to create imaginative environments, while cutting electricity and maintenance costs along the way.

Features & Benefits
  • Available in 4” or 6” widths; available in 4’ or 5’ lengths.
  • Luminaires can connect together for long continuous runs.
  • Available in 3 different color temperatures (3000K, 3500K, 4000K).
  • Available in 3 different lumen levels (450/525/750 Lumens/foot).
  • Mounts in integrated and standard ceiling systems.
  • Can also be suspended or wall mounted.
  • 5 year limited warranty.

Specifications
  • Color Temperature: 3000K, 3500K, 4000K.
  • Lumen Output: 450, 525 & 750 Lumens/ft packages available.
  • Widths available: 4 & 6 inch.
  • Lengths available: 4 & 5 foot.
  • Efficacy: up to 87 LPW.
  • Life: L85 @ 50,000 hours.
  • Minimum CRI: 80.
  • Standard Dimming Control: 0-10V & DALI.

Applications
  • Office
  • Retail
  • Hospitality
  • Healthcare
Технічна специфікація
  • Унікальний номерge-luminaire-bl_series-led
  • Сімейство продуктівDownlights
  • Група продуктівBL Series
  • ТипObject (single object)
  • Дата публікації2013-04-16
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Other

Доступність регіону

Північна Америка
Сполучені Штати