Публікуйте свої продукти
Lumination™ LED Luminaires - ET Series
GE Lighting

Lumination™ LED Luminaires - ET Series

Ceilings will never be the same: New GE Lumination™ LED Recessed Troffer Luminaires transform ambient lighting into an exquisite balance of refined appearance and superior efficiency. When illuminated, the panels produce a perfectly even glow that delivers exceptionally uniform light to fill the space. While off, they appear completely free of a visible light source. It's an immaculate design aesthetic, unlike anything you've seen before.

Features
  • Ultra-thin profile
  • Diffused lens gives an evenly illuminated appearance
  • Integrated driver reduces installation complexity
  • Broad light distribution
  • Intrinsx™ Optical Technology

Specifications
  • Color Temp: 3000K, 3500K, 4000K
  • Lumen Output: 3550 lm per fixture
  • Efficacy: 70 lm/W+
  • Distribution type: Medium & Wide
  • Life: 50,000 hrs.
  • CRI: 80+
  • Control: DALI & 0-10V

Benefits
  • Visually appealing light; High 80+ CRI
  • Easily installs in the most commonly used T-bar ceiling grids
  • Contains no lead, glass or mercury
  • Highly efficient lighting luminaire
  • Long life: L82 @ 50,000 hours
  • Intrinsx™ technology provides uniform light distribution

Applications
  • General Lighting
  • Ceiling Types: Exposed T-Grid, Concealed Grid

Available Sizes
  • 1 x 4 ft. (300 x 1200 mm)
  • 2 x 2 ft. (600 x 600 mm)
  • 2 x 4 ft. (600 x 1200 mm)

Технічна специфікація
  • Унікальний номерge-luminaire-et_series-led
  • Сімейство продуктівDownlights
  • Група продуктівET Series
  • ТипObject (single object)
  • Дата публікації2013-12-10
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Other

Доступність регіону

Північна Америка
Сполучені Штати