Публікуйте свої продукти
Lumination™ LED Luminaires - EL Series
GE Lighting

Lumination™ LED Luminaires - EL Series

There’s never been a lighting fixture quite like it; the Lumination™ EL Series LED Luminaire marks the beginning of a new era in interior lighting. Minimalist design creates an exceptionally thin profile that appears to float across your ceiling landscape. The effect is dramatic and opens up a new world of striking design possibilities.

Features
  • Ultra-thin profile
  • Modern aesthetic
  • Durable design
  • Intrinsx™ Optical Technology
  • Unique photometric design

Specifications
  • Color Temp: 2700K, 3000K, 3500K, 4000K
  • Lumen Output: 6200-10,200 Lm
  • Sizes: 48 x 10.4 x 2 in.; 72 x 10.4 x 2 in.
  • Efficacy: 90 LPW
  • Life: L85 @ 50,000 hrs.
  • Minimum CRI: 80
  • Standard Dimming Control: DALI & 0-10V

Benefits
  • Visually appealing light with minimal glare
  • Dramatic and modern design aesthetic
  • Fixtures can be mechanically connected continuously in series
  • Contains no lead, glass or mercury
  • Long life: L85 @ 50,000 hrs.
  • Intrinsx™ technology provides unique light distribution

Applications
  • General Ambient Lighting Applications
  • Retail Applications
  • Conference Rooms
  • Open and Private Offices
  • Hospitality
  • Hallways and Corridors

Технічна специфікація
  • Унікальний номерge-luminaire_el_series-led
  • Сімейство продуктівDownlights
  • Група продуктівEL Series
  • ТипObject (single object)
  • Дата публікації2013-04-16
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Other

Доступність регіону

Північна Америка
Сполучені Штати