Публікуйте свої продукти
GE LED Wall Washer – LWW Series
GE Lighting

GE LED Wall Washer – LWW Series

LED Architectural Lighting - LWW Series GE LED Wall Washer provides uniform indirect lighting that draws attention to a large area, and helps to de-emphasize textures while cleaning up blemishes on vertical surfaces and walls. This LWW Series LED system is also available with different optics to enhance architectural designs of other specific applications: Cove Lighting and Wall Grazing.

Features:
  • 3 different optics for specific applications: Cove Lighting, Wall Washing, Wall Grazing
  • Field adjustable mounting for precise fixture angle
  • Connect up to 300 fixtures in series

Benefits:
  • Long rated life of 50,000 hours
  • 0-10V Dimmable (as low as 3%)
  • Consistent color with 3 step MacAdam ellipse binning
  • Precise use of light output eliminates socket shadows common when using fluorescent fixtures

Specifications:
  • Color Temperatures: 2700K, 3000K, 4000K
  • Size: 12.6 inches (320mm)
  • Universal 120-277 VAC input design
  • 12° x 80°, 30° x 80°, and 100° x 100° optics choices
Технічна специфікація
  • Унікальний номерge-luminaire_lww_series_led
  • Сімейство продуктівLuminaries for Internal Lighting
  • Група продуктівLWW Series
  • ТипObject (single object)
  • Дата публікації2014-07-22
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Other

Доступність регіону

Північна Америка
Сполучені Штати