Публікуйте свої продукти
Lumination™ LED Luminaire - SS Series
GE Lighting

Lumination™ LED Luminaire - SS Series

The stunning design of Lumination™ SS Series LED Suspended Luminaires gives the power for the fixtures to make a bold visual statement in a wide array of applications. The luminaires direct 75% of the light upward for ambient light and 25% of the light downward for task light. Together they provide even, line-free general illumination that's remarkably uniform across the space. It's a perfect combination of inspired aesthetic and performance.

Features
  • Fixtures easily connect for long continuous runs
  • Impressive ambient and task light in one fixture
  • Uniform uplight free of hard lines
  • 75% uplight / 25% downlight
  • Energy Efficient
  • Long-rated life, L85 @ 50,000 hours


Specifications
  • Color Temperature: 3500K, 4000K
  • Lumen Output: 3000 Lm – 10,000 Lm
  • Long life: L85 @ 50,000 hours
  • Typical CRI: 83
  • Standard Dimming: 0-10V


Applications
  • Office
  • Municipal
  • School
  • Commercial
Технічна специфікація
  • Унікальний номерge-luminaire_ss_series-led
  • Сімейство продуктівDownlights
  • Група продуктівSS Series
  • ТипObject (single object)
  • Дата публікації2015-12-23
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Other

Доступність регіону

Північна Америка
Сполучені Штати