Публікуйте свої продукти
Lumination™ LED Luminaire - TS Series
GE Lighting

Lumination™ LED Luminaire - TS Series

GE Lumination TS Series Track Lights provide first class options for architects, designers and facility managers who want superior flexibility in an LED accent lighting system. The new TS Series Track Lights delivers impressively high light levels in a sleek, compact design. Choose from options including a wide range of lumen packages, color temperatures and beam distributions. GE Lumination TS Track Lights come equipped with the GE “Visual Comfort” lens, providing reduced glare while maintaining exceptional beam quality.

Features
  • Lumen packages from 890 to 1750 Lm
  • 90 LPW flood versions
  • Vibrant color temperatures for any application (2700K, 3000K, 3500K)
  • 5 year limited warranty

Benefits
  • High Beam Intensity (16,000 CBCP Spot)
  • 80 and 90 CRI Options
  • Compatible with Gobal, Halo, Juno and Contech track systems
  • Energy Efficient (90 Lumens per Watt)
  • Long life (L70 at 50,000 hours) minimizes the need for maintenance

Applications
  • Retail
  • Accent and spot
Технічна специфікація
  • Унікальний номерge-luminaire_ts_series-led
  • Сімейство продуктівDownlights
  • Група продуктівTS Series
  • ТипObject (single object)
  • Дата публікації2015-07-08
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Other

Доступність регіону

Північна Америка
Сполучені Штати