Публікуйте свої продукти
Stress Less
Stress Less
Stress Less
    GF Piping Systems

    Stress Less

    We applied our decades of engineering experience to develop the first pipe support system especially designed to eliminate stress transfer to pipe due to thermal expansion or seismic events. Other pipe clamps and supports allow the installer to apply large forces (squeeze) against the pipe. Stress is a leading cause of premature piping leaks and failures; the Stress Less Pipe Guides and Valve Supports take away this concern.

    Stress Less Pipe Guides are recommended for all thermoplastics: PP, PE, PVC, CPVC, ABS, and PVDF pressure, waste and double-contained piping systems, including those in stringent high purity facilities and corrosive environments. Stress Less Valve Supports work with GF valves that have integrated mounting inserts.

    Materials:

    • Pipe support inserts - UV-resistant HDPE
    • Pipe support brackets - trivalent gold chromium-coated galvanized steel
    • Valve supports - PP / glass filled PP
    • Hardware - stainless steel

    GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

    Специфікація
    • Main Applications:

      • All thermoplastic piping systems: PP, PE, PVC, CPVC, ABS, and PVDF
      • Thermoplastic piping and valves subject to thermal expansion / contraction
      • Thermoplastic piping in seismic zones

      Main Advantages:

      • Due to designed gap between pipe and the pipe guide, Stress Less provides stress-free support for the life of the piping system    
        • Thermal expansion and contraction
        • Seismic events
      • By design, installer can't overtighten support against the pipe and impart stress
      • Valves move with pipe expansion, while properly supported
      • Brackets and hardware suitable for clean room and corrosive Environments
    Технічна специфікація
    • Унікальний номерStress-Less
    • Сімейство продуктівSpeciality Products
    • Група продуктівStress Less
    • ТипShowcase (model)
    • Дата публікації2020-08-04
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectСантехніка - Other Plumbing