Публікуйте свої продукти
Giantex Buffet Cabinet Sideboard Table with Wine Rack
Giantex Buffet Cabinet Sideboard Table with Wine Rack
Giantex Buffet Cabinet Sideboard Table with Wine Rack
    Giantex

    Giantex Buffet Cabinet Sideboard Table with Wine Rack

      Spacious Tabletop & Open Shelf: The size of our Giantex storage cabinet is suitable for being used not only in home kitchen or dining room but also in restaurant or hotel. Tabletop of this wine cabinet is spacious enough for you to lay out glasses, bottles, fruit trays and tableware. Second shelf provides extra storage space, and open design is convenient for you to reach stuff on the shelf.

      12 Bottles Wine Rack: 12 cubes of wine rack can hold 12 bottles and is also convenient for you to make bottles well-organized based on its years or types. Each cube gives sufficient room to wine bottles and enables them to safely lie inside it. Wine rack design also effectively prevents bottles from collision.

      Safe Packing & Easy Assembly: The package is well packed before shipment to ensure safe transit. All parts and accessories are included, and specific assembly manual are listed on manual for your reference.

      1 Drawer & 2 Storage Cabinets: Drawer and two side cabinets of the wood cabinet offer ample additional space for storage whether in home kitchen, dining room or in restaurant, hotel and buffet.

      Sturdy Wood Cabinet with Exquisite Finish: Our cabinet is constructed of high-quality and thicker MDF boards. Exquisite finish makes the table moisture proof and maintain brand-new and useful for a long time. Five wood legs gives strong support to the table.

      As Featured on Amazon.com

      #Giantex #SideboardTable #BuffetTable #WineStorage #WineRack #DiningCabinet

      Специфікація
      • Specifications

        Material: MDF
        Color: Black
        Overall dimension: 46''L x 16''W x 32.5''H
        Package includes: 1 × Storage Buffet

      Технічна специфікація
      • Унікальний номерGiantex-Buffet-Cabinet-Sideboard-Table-with-Wine-Rack
      • Сімейство продуктівSideboard
      • Група продуктівWine Rack
      • ТипDocumentation (info)
      • Дата публікації2019-03-15
      • Номер видання1
      Пов'язані
      • Матеріал основнийMDF
      • Розроблено вUnited States
      Класифікація
      • Категорія BIMobjectмеблі - Shelving & Storage
      • Назва UNSPSCFurniture and Furnishings
      • Код UNSPSC56
      • Код CSI MasterFormat 201412 00 00
      • Заголовок CSI MasterFormat 2014Furnishings
      • Номер OmniClass23-21 23 00
      • Заголовок OmniClassResidential Furniture and Equipment

      Доступність регіону

      Північна Америка
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App для Revit

      Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

      Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

      • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
      • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
      • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit