Публікуйте свої продукти
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
FORTELLO® Pro Parasol
    Glatz AG

    FORTELLO® Pro Parasol

    The windproof garden parasol

    A bold look with elegant details – the FORTELLO® Pro is a strong member of our F-line Pro range and impresses with its windproof design and corrosion-resistant materials. The flat parasol roof and clean lines emphasise its modern style. Its design and a host of other features make it ideal for spacious patios, hotels and restaurants. Fibreglass-reinforced plastic parts and stainless steel screws provide stability even at wind speeds of up to 80 km/h. The ergonomic tensioning lever ensures smooth opening in just one move – for maximum convenience in day-to-day use. The FORTELLO® Pro is available in 70 colours with a choice of three fabric qualities and coordinated frame options, showcasing its true versatility. It combines robust technology with modern design, creating ample shade when safety and style are paramount. 

    Специфікація
    • Frame

      • 8 ribs
      • Aluminium
      • Two-part profiled mast 67 × 3 mm
      • Runner and crown made from corrosion resistant, fibreglass reinforced plastic
      • Screws and rivets made from stainless steel

      Function

      • Quick opening and closing with the tensioning lever
      • Opposing opening principle for easy opening and high closing height

      Size

      Square: 350cm x 350cm, 400cm x 400cm

      Rectangular: 400cm x 300cm

      Fabric Quality

      2,4,5

    Технічна специфікація
    • Унікальний номерfortello-parasol
    • ТипObject (single object)
    • Дата публікації2026-09-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    Класифікація
    • Категорія BIMobjectLandscaping - Вуличні меблі
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
    4.8 з 5 зірок 4.8 (8)