Публікуйте свої продукти
Good Ideas IMP-D50-SAN Impressions Downton Rain Saver Rain Barrel, 50 Gallon, Sandstone
Good Ideas IMP-D50-SAN Impressions Downton Rain Saver Rain Barrel, 50 Gallon, Sandstone
Good Ideas IMP-D50-SAN Impressions Downton Rain Saver Rain Barrel, 50 Gallon, Sandstone
Good Ideas IMP-D50-SAN Impressions Downton Rain Saver Rain Barrel, 50 Gallon, Sandstone
Good Ideas IMP-D50-SAN Impressions Downton Rain Saver Rain Barrel, 50 Gallon, Sandstone
Good Ideas IMP-D50-SAN Impressions Downton Rain Saver Rain Barrel, 50 Gallon, Sandstone
Good Ideas IMP-D50-SAN Impressions Downton Rain Saver Rain Barrel, 50 Gallon, Sandstone
    Good Ideas

    Good Ideas IMP-D50-SAN Impressions Downton Rain Saver Rain Barrel, 50 Gallon, Sandstone

    The Impressions rain barrel collection reinvents how you harvest rain water. This 50 gallon Downton design is sturdy and one of the most eye-catching rain barrels on the market. The most captivating feature is its appearance which emulates the gallant texture of European cobblestone. With a deep welled top, you can plant an array of floral arrangements or even a small herb or vegetable garden. The top also includes the Good Ideas original, integrated overflow channel. This channel automatically diverts all overflow water to the front of the barrel and keeps your foundation from flooding. The large opening which can be used for 2x3 or 3x4 downspouts is covered with a soft, fine mesh, plastic screen. This screen keeps out heavy debris and insects for your piece of mind. Also included with the barrel are the two, offset spigot locations. Now you can use a five gallon bucket or hose simultaneously without issue. Or use the second spigot as an overflow into a second barrel. Who knew you could have so many features in a rain barrel? Impress your friends and neighbors with the Impressions Downton 50 Gallon Rain Saver.

    • STYLED TO ENHANCE - The brick texture of our Impressions Downton Rain Saver Rain Barrel is modeled from actual cobblestones to add character and style to your yard while maintaining a natural feel. With major drought and water conservation emerging in our society, this rain storage solution provides a beautiful option for your water saving goals. The Brick Rain Barrel comes in 5 colors.
    • DURABLE BARREL WITH PLANTER - Made from UV resistant resin and rotationally molded to hold up against cracking and splitting even during harsh winter months. Our strong and attractive conservation rain water solution with a self-draining planter top is made to resist rust, mold, mildew, and rotting. Routed channel diverts excess water to the front of the barrel to avoid flooding your foundation.
    • HIGH-QUALITY FEATURES - Our brick rain barrel has 2 spigots that are made of high-quality brass for convenience and efficiency. The lower spigot provides a place to hook-up hoses while the other is perfect for filling buckets. Use the two brass spigots simultaneously to disperse water around your yard, lawn, and garden. Rain barrels can also be linked to increase water storage capacity.
    • CHILD, DEBRIS, AND INSECT FREE - The Impressions Downton Rain Saver Rain Barrel has a screen to prevent your children from getting into the water saver. This screen also keeps debris and insects out of your water storage. Being responsible about rainwater conservation shouldn’t have to give you added stress; simply connect the rain barrel to your downspout and wait for a rainy day.
    • AFFORDABLE SOLUTION THAT WILL PAY FOR ITSELF- During seasons of drought, Good Ideas 50-gallon water storage tank can help you save precious water you need for your lawn and garden. Saving rain water to use on your plants can save you money on your water bills and in time Good Ideas Brick Rain Barrel will pay for itself. By saving water you can reduce your average water usage up to 40%.

    As Featured On Amazon.com

    Технічна специфікація
    • Унікальний номерGood-Ideas-IMP-D50-SAN-Impressions-Downton-50-Gallon-Rain-Saver
    • Сімейство продуктівRain Barrels
    • Група продуктівDownton
    • ТипDocumentation (info)
    • Дата публікації2019-02-18
    • Номер видання1
    • Висота (у дюймах)36
    • Ширина (у дюймах)22.25
    • Глибина (у дюймах)22.5
    Пов'язані
    • Матеріал основнийPolyethylene
    • Матеріал допоміжнийMetal
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    • Вага нетто (у фунтах)22
    Класифікація
    • Категорія BIMobjectLandscaping - Вуличні меблі
    • Назва UNSPSCRain gutters and accessories
    • Код UNSPSC301517
    • Код CSI MasterFormat 201422 14 53
    • Заголовок CSI MasterFormat 2014Rainwater Storage Tanks

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти