Публікуйте свої продукти
Good Ideas RW40-OAK Rain Wizard Rain Barrel 40-Gallon, Oak
Good Ideas RW40-OAK Rain Wizard Rain Barrel 40-Gallon, Oak
Good Ideas RW40-OAK Rain Wizard Rain Barrel 40-Gallon, Oak
Good Ideas RW40-OAK Rain Wizard Rain Barrel 40-Gallon, Oak
Good Ideas RW40-OAK Rain Wizard Rain Barrel 40-Gallon, Oak
    Good Ideas

    Good Ideas RW40-OAK Rain Wizard Rain Barrel 40-Gallon, Oak

    When drought sets in and rain is short, rain barrels can provide that precious water you need for your lawn and garden. The Rain Wizard 40 can provide up to 40 gallons of pure, unchlorinated water when municipalities declare periods of low water usage. During heavy rain falls, a typical roof can produce hundreds of gallons of water. By saving that water, you can reduce your average water usage by up to 40%. With those kinds of savings, the Rain Wizard 40 can pay for itself in just a few seasons. The Rain Wizard 40 features an attractive faux oak barrel design so it naturally fits in with your landscape. And the wide variety of colors allows you to even further match your barrel to your home and yard without standing out. Its plastic screen mesh is newly designed to keep out bugs, animals, and debris while still being easy to remove for cleaning and maintenance and is gentle on skin. A front side overflow keeps water from flooding against your outside wall. The flat-back design is one of the most convenient features as it allows your barrel to sit right up against your home so you don't have to worry about purchasing excess downspout parts. These barrels are tough. While most barrels will crack or become brittle in the winter time, the Rain Wizard 40 will stay strong. It is still recommended that you drain your barrels when temperatures approach the freezing point. And if you're looking for the best deal for the planet, be sure to get a Black Rain Wizard 40; These barrels are made of 100% recycled resin. Don't forget, you can increase your storage and savings with the Rain Wizard connector kit (don't worry, it works with nearly all Rain Wizard models). Or boost your pressure and make room for buckets with the Rain Wizard Stand

    • 40 gallon capacity
    • High quality brass spigot for hose hook-up + overflow spout
    • Screen to keep out debris, insects, animals, and children
    • Linkable to other barrels for increased capacity using separately sold linking kit
    • Rotationally molded to hold up against cracking and splitting, even in winter
    • Collect water that's great for plants and save money on water bills

    As Featured On Amazon.com

    Технічна специфікація
    • Унікальний номерGood-Ideas-RW40-OAK-Rain-Wizard-50-Gallon-Rain-Barrel
    • Сімейство продуктівRain Barrels
    • Група продуктівRain Wizard
    • ТипDocumentation (info)
    • Дата публікації2019-02-18
    • Номер видання1
    • Висота (у дюймах)21.5
    • Ширина (у дюймах)22
    • Глибина (у дюймах)28.25
    Пов'язані
    • Матеріал основнийPolyethylene
    • Матеріал допоміжнийMetal
    • Розроблено вUnited States
    • Виготовлено вUnited States
    • Вага нетто (у фунтах)23
    Класифікація
    • Категорія BIMobjectLandscaping - Вуличні меблі
    • Назва UNSPSCRain gutters and accessories
    • Код UNSPSC301517
    • Код CSI MasterFormat 201422 14 53
    • Заголовок CSI MasterFormat 2014Rainwater Storage Tanks

    Доступність регіону

    Північна Америка
    United States

    Схожі продукти

    4.7 з 5 зірок 4.7 (7)
    5.0 з 5 зірок 5.0 (6)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit