Публікуйте свої продукти
Gorter® Explosion Vent - Roof Access Hatch - RHTX
Gorter® Explosion Vent - Roof Access Hatch - RHTX
Gorter® Explosion Vent - Roof Access Hatch - RHTX
    Gorter® Roof Access Hatches

    Gorter® Explosion Vent - Roof Access Hatch - RHTX

    An explosion vent roof hatch - also known as an explosion vent or explosion hatch - has an Explosion Release Control (ERC) which ensures that the hatch unlocks automatically in the event of an unexpected pressure build-up. The opening pressure is 100 kg. In addition to explosion vent roof hatches, Gorter also supplies explosion vent hatches for façades.

    Explosion vent hatch usage
    Gorter explosion vent roof hatches can be installed on flat roofs with any pitch. The cover of the hatch must not be impeded by obstacles inside or out.

    Fully thermally broken
    The Gorter explosion vent roof hatch has a fully thermally isolated curb and cover, and a proven high insulation value. This minimises the chance of condensation forming and guarantees energy cost savings.

    Gorter explosion vent roof hatch:

    • In standard and special sizes
    • CE (ETA-15/0338) and TÜV NORD certified
    • EN 1991-1-7:2006
    • Gorter Explosion Release Control (ERC), European patent no. 1870542
    • Fully thermally broken curb and cover
    • 10-year warranty on the roof hatch
    • Fast delivery
    • High-quality construction
    • Burglar- and sound-proof

    Note: the size of the explosion vent opening should be calculated by an expert engineer.

    Специфікація
    • Certifications:
      CE ETA-15/0338
      Also applicable for roof access.

      Type - Standard opening size in mm:

      • RHTX1010 - 1000 x 1000 / 58 kg
      • RHTX1015 - 1000 x 1500 / 72 kg
      • RHTX1020 - 1000 x 2000 / 87 kg

      (Hinge side = long side)

      Special size:........ x ........ mm

      Gorter® - completely assembled, surface mounted with:

      • Thermal separated and insulated construction
      • Counterbalancing system for assisted opening and controlled closing
      • Diagonal hand rail on lid inside to safely enter and leave roof hatch
      • Double sealing for water and weather tightness
      • Fully opened lid engages automatically, with release button
      • Lock: ERC-Explosion Release Control, inside operation.
      • ERC-Explosion Release Control: release at a pressure increase > 1,0 kN on inside lid (Patent No. 1870542)

      Performance according to CE (ETA-15/0338):

      • Resistance to permanent loads (Eurocode EN 1993-1-1): 1050 kg/m²
      • Insulating (EN-ISO10077-2): Uw ≤ 0.276 W/(m².K)
      • Sound reduction (EN-ISO140-3): 26 dB
      • Watertightness (EN 12208): Class E 650
      • Resistance to wind load (EN 12210): Class E 3000
      • Resistance to snow loads (EN 1991-1-3): 3.97kN/m²
      • Impact hard body (EN 356): Class P5A
      • Impact soft body (EN 13049): Class 5
      • Air permeability (EN 12207): Class 3

      Standard powder coated:

      • RAL7047 (outside) and RAL9010 (inside)
    Технічна специфікація
    • Унікальний номерgorter-explosion-vent-roof-access-hatch-rhtx
    • Сімейство продуктівRoof hatch explosion release
    • Група продуктівWithout climbing equipment
    • ТипObject (single object)
    • Дата публікації2023-12-22
    • Номер видання1
    Пов'язані
    • Матеріал основнийMetal
    • Матеріал допоміжнийInsulation
    • Розроблено вНідерланди
    • Виготовлено вНідерланди
    Класифікація
    • Категорія BIMobjectБудівництво - Двері та панелі доступу
    • Класифікація IFCOpening Element
    • Код Uniclass 2015Ss_30_30
    • Опис Uniclass 2015Roof opening systems
    • Код CSI MasterFormat 201408 00 00
    • Заголовок CSI MasterFormat 2014Openings
    • Номер OmniClass23-17 19 00
    • Заголовок OmniClassHardware for Openings

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Австрія
    Азербайджан
    Ангілья
    Алжир
    Аргентина
    Австралія
    Аландські Острови
    Афганістан
    Антигуа і Барбуда
    Ангола
    Болівія
    Американське Самоа
    Албанія
    Бангладеш
    Аруба
    Бенін
    Бразилія
    Вануату
    Андорра
    Бахрейн
    Багамські Острови
    Ботсвана
    Венесуела
    Віддалені острови США
    Бельгія
    Британська територія в Індійському океані
    Барбадос
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Беліз
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Бермудські Острови
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Британські Віргінські острови
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Віргінські Острови (США)
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гаїті
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гваделупа
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Гватемала
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Гондурас
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Гренада
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Гренландія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Домініка
    Ефіопія
    Палау
    Ірландія
    Іран
    Домініканська Республіка
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Кайманові Острови
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Канада
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Карибські Нідерланди
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Коста-Рика
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Куба
    Камерун
    Токелау
    Литва
    Китай
    Кюрасао
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Мартиніка
    Комори
    Тувалу
    Люксембург
    Кувейт
    Мексика
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Монтсеррат
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Нікарагуа
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Острови Теркс і Кайкос
    Лесото
    Нідерланди
    Макао
    Панама
    Ліберія
    Німеччина
    Малайзія
    Пуерто-Рико
    Лівія
    Норвегія
    Мальдіви
    Сальвадор
    Маврикій
    Острів Мен
    Монголія
    Сен-Бартелемі
    Мавританія
    Північна Македонія
    Непал
    Сен-Мартен
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Сен-Пʼєр і Мікелон
    Майотта
    Португалія
    Оман
    Сент-Вінсент і Гренадіни
    Малаві
    Росія
    Острів Різдва
    Сент-Кітс і Невіс
    Малі
    Румунія
    Пакистан
    Сент-Люсія
    Марокко
    Сан-Марино
    Палестина
    Сінт-Мартен
    Мозамбік
    Сербія
    Південна Корея
    Сполучені Штати
    Намібія
    Словаччина
    Північна Корея
    Тринідад і Тобаго
    Нігер
    Словенія
    Саудівська Аравія
    Ямайка
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад