Публікуйте свої продукти
CARE 345 - 2 Folding gates, 140/180x70 cm
CARE 345 - 2 Folding gates, 140/180x70 cm
CARE 345 - 2 Folding gates, 140/180x70 cm
    Granberg

    CARE 345 - 2 Folding gates, 140/180x70 cm

    Model 345 is an adjustable nursing table with a stable design. The surface of the nursing table is a waterproof laminate with a ABS-plastic edge. There is free space under the nursing table for patient lift.

    Functions and Advantages
    • Stable construction
    • Free space for person lifts beneath the nursing bench
    • Nursing bench in laminate with mattress
    • Electrically height adjustable 57 - 97 cm above floor
    • Freestanding with lockable castors
    • Easy-to-use hand control with flexible cable
    • 2 x Folding gates
    • Electronic components approved according to EN 60601-1 for medical electrical equipment
    • Metal parts, powder coated stainless steel
    • IPX6
    Standard equipment

    - Mattress
    - Hand control with flexible cable
    - Folding gates with locking function
    - Battery operation

    Специфікація
    • Border height
      200 mm

      Width
      1400 / 1800 mm

      Depth
      700 mm

      Installation
      Freestanding

      Operation
      Corded hand control

      Height adjustment

      570 - 970 mm



      Speed level
      18 mm / sec.

      Max. user weight
      200 kg

      Electrical connection
      230 V ~ 50 Hz 230 VA (110 V available)

      IP-class
      IPX6

      Material

      Nursing table panel: 12 mm white compact laminate with black core
      Sheet-metal parts: Powder coated stainless plate - Grey
      Electronics: Components approved according to EN 60601-1 for medical electrical equipment
      Mattress: (WxDxH) 1400/1800x700x30 mm. All-welded with sealed surface
      Battery box: Continuous connection to power supply is not needed with battery operation. The battery box is installed between control box and power point.
      Capacity: 1.3 Ah 24V
      Size: (WxDxH) 106x138x68 mm



      Warranty
      2 year

      CE
    Технічна специфікація
    • Унікальний номерm622
    • Сімейство продуктівChanging tables
    • Група продуктівShower and changing tables
    • ТипObject (single object)
    • Дата публікації2020-11-13
    • Номер видання1
    • Глибина (мм)700
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийLaminate
    • Розроблено вSweden
    • Виготовлено вSweden
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Класифікація IFCFurnishing Element
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Номер OmniClass23-21 00 00
    • Заголовок OmniClassFurnishings, Fixtures and Equipment Products
    • Код CSI UniFormat IIE2010
    • Заголовок CSI UniFormat IIFixed Furnishings

    Доступність регіону

    Європа
    Andorra
    Austria
    Belgium
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Iceland
    Ireland
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    San Marino
    Spain
    Switzerland
    United Kingdom
    Vatican City