Публікуйте свої продукти
Product image
Додати до нового проекту

Nova C Seating Series до Green Furniture Concept

Our seating line Nova C gives you the flexibility and freedom of design through modularity. With Nova C one can create configurations as unique as the space, with the potential to offer room for both interaction and privacy. Nova C offers an alternative to long rows of lateral seating and provides more seats per square meter. The small footprint makes efficient use of the space.

The design of Nova C shapes a seamless seating line for a natural flow, while the body-conscious contours ensure comfort. The configurability also goes into colors and accessories – every project can be unique! It has a high number of add-ons such as armrest, tables and chargers that can be placed according to your needs.

Nova C is available in different versions, as: Bench, Double Bench, Single Back, Double Back, Lounge, Perch and Kids. Nova C can be configured to meet accessibility needs. Nova C benches, Lounge and Perch have since 2015 been awarded several times at NeoCon.


Колекція містить

50 продукти
3.9 з 5 зірок 3.9 (9)

Більше за Green Furniture Concept