Публікуйте свої продукти
GBF2173, Recessed Safety Station with Drain Pan, Surface Mounted
Guardian Equipment

GBF2173, Recessed Safety Station with Drain Pan, Surface Mounted

GBF2173
Recessed Safety Station with Drain Pan, Surface Mounted


Application: Barrier-free eye/face wash and shower safety station for surface mounting. Unit is ideal for use on concrete masonry unit (CMU) and other walls that cannot be penetrated. Unit has exposed shower head and swing-down eye/face wash with drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1 1/2" OD drain connection on front of unit for waste water. Front drain eliminates need for connection to drainage system while facilitating regular testing of unit.

ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

Shower Head: 10" diameter stainless steel.

Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

Eye/Face Wash Valve: 1/2" IPS brass rotating plug-type valve. Furnished with Teflon® coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

Mounting: 16 gauge stainless steel cabinet for surface mounting on wall.

Pipe & Fittings: Exposed pipe and escutcheon are brushed stainless steel.

Supply: 1" NPT female inlet.

Waste: 1 1/2” O.D. tailpiece on front of unit with hinged stainless steel cover.

Sign: Furnished with ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

U.S. Patent 5,768,721

Available Options
PCC Polished chrome plated brass shower supply nipple.
AP250-064 Test Kit Removable fitting with elbow and drain tube installs in daylight drain for testing unit.
AP250-065 Modesty curtain.
TMV G6040 thermostatic mixing valve.

Специфікація
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGBF2173
    Product TypeSurface-Mounted Combination Eyewash/Facewash & Emergency Drench Shower Station
    Installation TypeWall Surface-Mounted Enclosure (Ideal for walls that cannot be hollowed or penetrated)
    Cabinet ConstructionHeavy-duty 16-Gauge Type 304 Stainless Steel cabinet with a #4 brushed satin finish
    Shower Head10" (254 mm) Diameter Stainless Steel with integrated 20 GPM internal flow control
    Shower Piping & ValvesExposed 1" IPS brushed stainless steel piping; 1" IPS brass stay-open ball valve with stainless steel full-width "Panic Bar" actuator with black vinyl grip.
    Shower Flow Rate20 GPM (75.7 L/min) constant internal flow regulation
    Cover / Drain Pan Mechanism16-Gauge Type 304 Stainless Steel combination folding cover and integrated drain pan
    Eyewash/Facewash ActivationPulling the front handle down 90° deploys the spray heads from vertical to horizontal position, instantly initiating water flow. Returns to off position when closed.
    Drain Pan & Daylight DrainIntegrated fold-down pan captures runoff and routes it directly out of a front-facing 1" IPS stainless steel drain elbow, allowing for straightforward routine testing and eliminating structural wastewater pipe connections.
    Eye/Face Wash Spray Heads(2) FS-Plus™ polypropylene spray heads mounted on supply arms with individual adjustable flow controls and internal polyurethane filters
    Eye/Face Wash Valve1/2" IPS brass rotating plug-type valve with Teflon® coated O-ring seals
    In-Line FiltrationFurnished with an in-line strainer to protect internal valve structures from plumbing line debris
    Water Supply Inlet1" NPT Female Inlet
    Waste Outlet Connection1" IPS Stainless Steel Drain Elbow positioned on the front face of the unit
    ADA ComplianceFully complies with all ADA barrier-free clearance and accessibility guidelines when properly mounted at engineering layout heights
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, testing inspection tag


    surface mount safety station, cmu wall emergency shower, surface mounted eyewash, barrier free safety station, surface eyewash cabinet, exposed emergency shower, front drain eyewash, daylight drain shower, guardian equipment gbf2173, non penetrative safety shower, concrete wall eyewash, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, block wall emergency shower, laboratory safety center, industrial safety fixture, surface cabinet eyewash, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, ceiling supplied safety shower, dual function safety station, swing down emergency eyewash, space saving eye wash, stainless steel eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, cmu mounted eyewash, premium stainless eyewash

Технічна специфікація
  • Унікальний номерguardian-equipment-028
  • Сімейство продуктівPlumbing
  • Група продуктівRecessed Lab Units & Safety Centers
  • ТипObject (single object)
  • Дата публікації2015-02-27
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectСантехніка - Клапани

Доступність регіону

Північна Америка
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit