Публікуйте свої продукти
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
    Gustavsberg

    Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c

    Timeless and harmonic design that suits all types of bathrooms with lock button on the temperature side at a comfort temperature of 38°C.

    Safe Touch, minimizes the heat on the front of the mixer and ceramic shut-off for drip protection and long life. Can be expanded with bathtub spout.

    Специфікація
      • Timeless and harmonic design
      • All components made with food-safe materials
      • 40 c-c for mounting with exposed plumbing
      • Pipe connection can be shifted downwards
      • Built-in automatic hot water block for scald protection
      • Block button on the temperature side at comfort temperature 38°C
      • Adjustable max temperature for increased scald protection
      • Safe Touch reduces heat on the front of the faucet
      • Responds quickly to changes in pressure and temperature, maintaining even water temperature
      • Ceramic cartridge ensures non-drip operation and longevity
      • Type-approved non-return valves in the inlet
      • Backflow protection in accordance with SS-EN 1717 [EB]
      • Can be expanded with bathtub spout
    Технічна специфікація
    • Унікальний номерGB41202427
    • Сімейство продуктівNew Nautic
    • Група продуктівShower mixer
    • ТипObject (single object)
    • Дата публікації2023-11-02
    • Номер видання1
    • Висота (мм)55
    • Ширина (мм)285
    • Глибина (мм)80
    Пов'язані
    • Матеріал основнийBrass
    • Матеріал допоміжнийZinc
    • Розроблено вШвеція
    • Виготовлено вШвеція
    Класифікація
    • Категорія BIMobjectSanitary - Taps & Mixers
    • Код за ETIMEC011329
    • Назва за ETIMShower mixing tap