Публікуйте свої продукти
Greece-Electrical enclosures vega
Hager

Greece-Electrical enclosures vega

Vega

The Vega series is the most spacious, 18 module thermoplastic surface-mount enclosure, for residential and light commercial applications by Hager. It is available from 1 to 4 rows and up to 125A. Quick and easy to install due to several innovative features like the easy wall fixation system, extractable DIN-Rail chassis, individual extractable DIN-Rails and also lowerable, internal cable guides with the possibility to upgrade Vega to a IP41 solution. If equipped with a white or transparent door, push in terminals or brass terminals, available with a one-piece cover or alternatively with a frame + individual covers, the Vega series can be adapted to your needs. Vega is the answer to a multitude of possible installation applications, not at least due to the space inside, granting easier access to internal devices than ever before and to provide simplified cabling to make installation easier and safe. Moreover, the Vega multimedia range can be linked with a lateral enclosure or one upon the other by using an accessory.

Технічна специфікація
  • Унікальний номерGR-vega_enclosures
  • Сімейство продуктівPortfolio Greece
  • Група продуктівGR-Enclosures
  • ТипObject (single object)
  • Дата публікації2024-01-25
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектричні - Distribution
  • Код за ETIMEC000214
  • Назва за ETIMSmall distribution board