Публікуйте свої продукти
HB735 Wall Mounted Door Stop
Halliday + Baillie

HB735 Wall Mounted Door Stop

The HB 735 Wall Mounted Door Stop is simple, unobtrusive stop for mounting to skirtings, or to the door itself.

Also available in stainless steel. See HB740.

A black rubber end and invisible screw fixings provide a streamlined design.

Material: Milled aluminum and rubber

Projection : 75mm

For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.

Специфікація

  • Available Finishes
    Brushed Nickel, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Satin Chrome, Appliance White
Технічна специфікація
  • Унікальний номерhb-735-wall-mounted-doorstop
  • Сімейство продуктівOther Hardware
  • Група продуктівDoor Stops
  • ТипObject (single object)
  • Дата публікації2023-04-26
  • Номер видання1
Класифікація
  • Категорія BIMobjectДвері - Accessories