Публікуйте свої продукти
HB737 Wall Mounted Magnet Door Stop
HB737 Wall Mounted Magnet Door Stop
    Halliday + Baillie

    HB737 Wall Mounted Magnet Door Stop

    The HB 737 Magnetic Wall Mounted Door Stop is simple, unobtrusive magnetic stop for mounting to skirtings, or to the door itself.

    A black magnetized rubber end and invisible screw fixings provide a streamlined design for door control.

    Material: Milled aluminum base, magnetized rubber end

    Projection : 75mm

    For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions. The magnetic catch can either be surface mounted on the door or recessed into the door.

    Специфікація

    • Available Finishes
      Brushed Nickel, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Satin Chrome, Appliance White
    Технічна специфікація
    • Унікальний номерhb-737-wall-mounted-magnetic-doorstop
    • Сімейство продуктівOther Hardware
    • Група продуктівDoor Stops
    • ТипObject (single object)
    • Дата публікації2023-04-26
    • Номер видання1
    Класифікація
    • Категорія BIMobjectДвері - Accessories