Публікуйте свої продукти
HB1810 Flush Bolt (Flat Throw) for Aluminium Sliding Doors
Halliday + Baillie

HB1810 Flush Bolt (Flat Throw) for Aluminium Sliding Doors

The HB1810 has evolved from the HB600 Flush Bolt Series where bolting security is required.

The HB1810 Flush Bolt, ideal for aluminium joinery, is milled from solid brass and incorporates a tension adjusting mechanism in the back for smooth operation. For situations where the bolt is needed away from the top of the door (i.e. with over height doors) please use the HB1820 which has an additional one meter extension kit that can be ordered separately. Please note that this product has been designed as a bolt only, and is not recommended for dual use as a pull and bolt

Специфікація
  • (For use on timber doors, an HB1850 Timber Fixing Kit is required and can be purchased separately.)

    For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.

    Glue, epoxy, silicone products etc are not required or recommended for installation, and may void warrantee.


    Available Finishes
    Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
Технічна специфікація
  • Унікальний номерhb1810-flush-bolt-flat-throw-for-alumnium-sliding-doors
  • Сімейство продуктівHinge, Pivot and Bi-fold Door Hardware
  • Група продуктівLocks, Deadbolts and Bolts
  • ТипObject (single object)
  • Дата публікації2023-04-26
  • Номер видання1
Класифікація
  • Категорія BIMobjectДвері - Hardware