Публікуйте свої продукти
HB1820 Flush Bolt (Round Throw) for Timber Sliding Doors
Halliday + Baillie

HB1820 Flush Bolt (Round Throw) for Timber Sliding Doors

The HB1820 has evolved from the HB600 Flush Bolt Series where bolting security is required.

Bolts are milled from solid brass, and incorporate a tension adjusting mechanism in the back for smooth operation. The HB1820 has a HB1825 one metre extension kit available when the bolt is needed away from the top of the door. Please note that these bolts are not designed to be used as both handle and bolt and we recommend using the bolt with an additional flush pull (please see the HB660, HB665, or HB668 as matching width options).

Also available is the HB1810 which has a flat bar mechanism ideal for aluminium joinery.

Специфікація
  • (For use on timber doors, an HB1850 Timber Fixing Kit is required and can be purchased separately.)

    For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.

    Glue, epoxy, silicone products etc are not required or recommended for installation, and may void warrantee.


    Available Finishes
    Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
Технічна специфікація
  • Унікальний номерhb1820-flush-bolt-round-throw-for-timber-sliding-doors
  • Сімейство продуктівHinge, Pivot and Bi-fold Door Hardware
  • Група продуктівLocks, Deadbolts and Bolts
  • ТипObject (single object)
  • Дата публікації2023-04-26
  • Номер видання1
Класифікація
  • Категорія BIMobjectДвері - Hardware