Публікуйте свої продукти
HB710-L Round Floor Mounted Double Magnet Door Stop
HB710-L Round Floor Mounted Double Magnet Door Stop
    Halliday + Baillie

    HB710-L Round Floor Mounted Double Magnet Door Stop

    The Halliday + Baillie HB 710-L Round Door Stop is designed to provide a stronger mechanical holding force than the HB 710 model for when a mechanical hold open function is required.

    The door-mounted steel keeper is finished to match and nests perfectly into the magnet, providing a strong 3300 Gauss force for securing larger doors. Suitable for interior or covered exterior use.

    Includes steel keeper and all fasteners.

    Material : Milled aluminum

    Height : 51mm

    Diameter : 38mm (full magnet)

    Специфікація
    • For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.


      Available Finishes
      Brushed Nickel, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Satin Chrome, Appliance White
    Технічна специфікація
    • Унікальний номерhb710-l-round-floor-mounted-magnetic-door-stop
    • Сімейство продуктівOther Hardware
    • Група продуктівDoor Stops
    • ТипObject (single object)
    • Дата публікації2023-04-26
    • Номер видання1
    Класифікація
    • Категорія BIMobjectДвері - Accessories