Публікуйте свої продукти
Harlequin Liberty Switch - Multi-use Performance Floor System
Harlequin Floors

Harlequin Liberty Switch - Multi-use Performance Floor System

A multi-use floor system that can switch between a rigid theatrical floor and sprung performance floor by a hardwired control unit.

Features and benefits:

  • Allows for maximum use of space.
  • No storage costs.
  • Simple one-touch operation using a hard-wired master control unit.
  • Hard-wired master control unit is compatible with stage machinery control systems.
  • Can create sprung and rigid zones in the floor as required.
  • Requires no power to stay in selected mode.
  • May be configured to incorporate features such as traps, lifts and revolves as required.
  • Transforms from rigid to sprung mode in 30 seconds (subject to area size, size of installation and power supply).
  • Contains a series of moving carriages connected by side bars running on guide rails powered by actuators located at the ends of each row.
  • Moving carriages engage with stop blocks on underside of Harlequin sprung floor panels to create a rigid floor and disengage to create a sprung floor.
  • Base unit is fitted with elastomer support battens which align with the sprung elastomer pads on the Harlequin sprung floor panel above.
  • Top panels are Harlequin sprung floor panels with the addition of Ultra-High Molecular Weight Polyethylene (UHMWPE) low-friction blocks on the underside.
  • UK Patent GB2592382, US Patent 11,649,646 B2, Australia: 2021227418, International Patent WO2021/170970.

Awards:

  • Winner – JTSE Innovation Award, Journées Techniques du Spectacles et de l’Évenement 2023, Paris.
  • Winner – ABTT Engineering Product of the Year, ABTT Theatre Show 2023, London.
  • Winner – DTHG Technology Product Award, Showtech 2023, Berlin.
  • Winner – LDI Best Debuting Product Award, LDI 2022, Las Vegas.

Специфікація
  • Length: 2 400 mm

    Width: 1 200 mm

    Height: 91 mm

    Depth: 91 mm

    Designed for venues that regularly have both dance and theatrical performances which requires both a sprung and a rigid floor in the same performance or rehearsal space.

    To be installed by Harlequin’s technical teams.

    To BS EN 1990, BS EN 1991-1-1, BS EN 1995-1-1, BS EN 14904, EN 17206.


Технічна специфікація
  • Унікальний номерHarlequin-liberty-switch
  • Сімейство продуктівPerformance floor
  • Група продуктівSprung floors
  • ТипObject (single object)
  • Дата публікації2024-09-13
  • Номер видання1
Класифікація
  • Категорія BIMobjectПідлогове покриття - Підлогове покриття високої продуктивності
  • Класифікація IFCFloor
  • Код Uniclass 2015Ss_30_20_95_95
  • Опис Uniclass 2015Wood floating floor systems
  • Номер OmniClass23-15 17 19 11
  • Заголовок OmniClassFloating Floors

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Caribbean Netherlands
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Cayman Islands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Collectivity of Saint Martin
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Costa Rica
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Cuba
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Curaçao
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Egypt
Northern Mariana Islands
France
Indonesia
El Salvador
Equatorial Guinea
Palau
Germany
Iran
Greenland
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit