Публікуйте свої продукти
Hausmann Industries 4412 Gas Spring Back Exam Table
Hausmann Industries 4412 Gas Spring Back Exam Table
    Hausmann Industries

    Hausmann Industries 4412 Gas Spring Back Exam Table

    • Backrest is gas spring activated with control levers on both sides, adjusts from 0° to 75° and locks into any position.
    • Welded heavy-duty steel chassis with durable epoxy powder coated Gray Beige finish.
    • One-piece vinyl upholstered top with High-Density urethane foam and contoured padded head section for patient comfort.
    • Extra-wide 30" Top accommodates larger patients.
    • Table height is comfortable 33" with toe recess on both sides of table.
    • Spacious Footstep is 19 ½"W x 17"D x 9"H with anti-slip treaded surface and front supports for stability.
    • Table is equipped with (2) front end Drawers and (3) right side Drawers. Molded polystyrene interiors for easy cleaning.
    • Laminate Drawer fronts are ¾" thick with white 3mm edges for protection and durability.
    • Heavy duty concealed Stirrups adjust in length and are laterally adjustable into 4 positions. Heel rests are powder coated for patient comfort.
    • Slide-out 20"W leg rest with Pad extends full 18".
    • Pelvic Tilt with easy-to-use dual side controls.
    • Plastic Irrigation Pan extends and retracts from legrest.
    • Includes Paper Dispenser and Cutter.
    • Upholstery: Choice of (18) standard vinyl colors.

    As Featured on Amazon.com

    #HausmannIndustries #ExamTable #GasSpringBackExamTable

    Специфікація
    • Model: 4412
      Width: 30" 
      Length: 54" - 72"
      Height: 33"

      Weight Capacity: 450 lbs

    Технічна специфікація
    • Унікальний номерHausmann-Industries-4412-Gas-Spring-Back-Exam-Table
    • Сімейство продуктівExam Table
    • Група продуктівSpring Back
    • ТипDocumentation (info)
    • Дата публікації2019-03-10
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201411 73 00
    • Заголовок CSI MasterFormat 2014Patient Care Equipment
    • Номер OmniClass23-25 45 00
    • Заголовок OmniClassPatient Care Products

    Доступність регіону

    Північна Америка
    Сполучені Штати