Публікуйте свої продукти
Model 1210S, Wall Mount ADA Bottle Filler
Haws Corporation

Model 1210S, Wall Mount ADA Bottle Filler

Model 1210S, touchless stainless-steel wall-mounted Indoor ADA bottle filler with programmable features, and separated bottle resting platform from basin.

The Haws 1210S indoor wall-mount ADA bottle filler is the newest addition to the most comprehensive hydration offering in the industry. The modern, innovative design is tailored to meld with office spaces, universities and airports, or serve the functional needs of spaces like a school gymnasium. Sensor-activated bottle filler allows for hands-free operation, and intuitive LED electronic display keeps the user informed with how many plastic bottles have been saved.

  • Energy-Efficient Refrigeration Evaporator: Enhanced tankless evaporator coil using thermal mass cooling technology, with 100 percent water content flushed with every use
  • Hygienic hands-free sensor operated bottle filler with vandal-resistant sensor that resists scratching and water droplet fowling
  • Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
  • LED illuminated bottle fill area
  • Quick 1.1 GPM fill rate (depending on incoming pressure) for bottle filler
  • Smart energy savings feature powers down refrigeration system after two hours of non-use, and will automatically start again when used
  • Programmable to be shut-down during planned facility closures, weekends, etc.
  • Raised platform for easy bottle resting and filling
  • Durable, easy-to-clean 304 stainless-steel skin
  • Retrofit installation compatibility over many existing competitor water coolers
  • 100% lead free waterways
  • Galvanized steel frame
  • Rated for indoor use
  • Designed and assembled in the USA

CSA certified to comply with NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ’s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity. FCC and CAN ICES - 3(A)/NMB-3(A). Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.

    Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

    Специфікація
    • Model 1210S indoor wall-mount ADA stainless-steel bottle filling station shall include an ASHRAE compliant, hermetically sealed R-134a refrigeration system with thermostat. Unit features a unique, modern design with 304 satin finish stainless steel outer shell. Energy savings feature powers down refrigeration system after two hours of non-use, and will automatically start again when used. The unit can also be programmed to shut down during planned facility closures, weekends, etc. Digital LED interface keeps user appraised of programming and error codes. Bottle filler basin drains directly to the units waste. The system includes a bottle filler auto purge every 24 hours, an enhanced tankless evaporator coil using thermal mass cooling technology, and LED illuminated bottle fill area. 115 Volts, 60Hz, rated watts: 350, full load amps: 5. Dimensions: 18-3/4 x 15-11/16 x 40-3/4". (L x W x H)

    Технічна специфікація
    • Унікальний номерhaws-1210s
    • Сімейство продуктівElectric Water Coolers
    • Група продуктівWater Coolers
    • ТипObject (single object)
    • Дата публікації2021-03-19
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectSanitary - Taps & Mixers
    • Класифікація IFCSanitary Terminal
    • Назва UNSPSCSanitary ware
    • Код UNSPSC301815
    • Код Uniclass 2015Pr_40_20_87_24
    • Опис Uniclass 2015Drinking fountains
    • Код CSI MasterFormat 201422 47 13
    • Заголовок CSI MasterFormat 2014Drinking Fountains
    • Номер OmniClass23-31 31 00
    • Заголовок OmniClassDrinking Fountains
    • Код CSI UniFormat IID2010
    • Заголовок CSI UniFormat IIPlumbing Fixtures

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати