Публікуйте свої продукти
Model 1212S, Wall Mount Hi-Lo ADA Water Cooler with Bottle Filler
Haws Corporation

Model 1212S, Wall Mount Hi-Lo ADA Water Cooler with Bottle Filler

Model 1212S, stainless steel Hi-Lo wall-mount indoor ADA water cooler with bottle filler features an electronic bubbler valve and push bar assembly, sensor operated bottle filler, and bubbler deactivation feature.

The Haws 1212S wall-mount Hi-Lo ADA water cooler with bottle filler is the newest addition to the most comprehensive hydration offering in the industry. The modern, innovative design is tailored to meld with office spaces, universities and airports, or serve the functional needs of spaces like a school gymnasium. The Hi-Lo dual station design allows for standard left-side high/right-side low ADA fountain access. The electronic push bar activated solenoid valves provide easy activation, and pressure-regulating bubblers with flexible antimicrobial rubber mouth guards requires no adjusting. Sensor activated bottle filler allows for hands free operation, and intuitive LED electronic display keeps the user informed with how many plastic bottles have been saved.

  • Flexible bubbler mouth guard to protect against injury
  • Self-regulating bubbler flow - no need to adjust to varying incoming water pressures
  • Anti-rotational screwed-in-place bubbler head
  • Energy-Efficient Refrigeration Evaporator: Enhanced tankless evaporator coil using thermal mass cooling technology, with 100 percent water content flushed with every use
  • Hands-free sensor operated bottle filler
  • Vandal-resistant sensor resists scratching and water droplet fowling
  • LED illuminated bottle fill area
  • Quick 1.1 GPM fill rate (depending on incoming pressure) for bottle filler
  • Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
  • Smart energy savings feature powers down refrigeration system after 2 hours of non-use and the lights are shut off, and will automatically start again when used or lights are restored to normal
  • Programmable to be shut-down during planned facility closures, weekends, etc.
  • Durable, easy to clean 304 stainless steel skin
  • Retrofit installation compatibility over many existing water coolers
  • 100% lead free waterways
  • Unique basin design reduces water splashing and simplifies cleaning
  • Galvanized steel frame
  • Rated for indoor use
  • Designed and assembled in the USA

CSA certified to comply with NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ’s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity of 8.0 gallon per hour of 50 degree drinking water, based on 80 degree inlet water and 90 degree ambient temperature. FCC and CAN ICES - 3(A)/NMB-3(A). Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.

    Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

    Специфікація
    • Model 1212S indoor wall-mount ADA Hi-Lo stainless steel water cooler and bottle filler shall include an ASHRAE compliant, hermetically sealed R-134a refrigeration system with thermostat. Unit features a unique, modern Hi-Lo (dual fountain) design with 304 satin finish stainless steel outer shell. Energy savings feature powers down refrigeration system after 2 hours of non-use and the lights shut off, and will automatically start again when used. The unit can also be programmed to shut down during planned facility closures, weekends, etc. Digital LED interface keeps user appraised of programming and error codes. Bottle filler basin drains directly to the units waste. The system includes electronic front push bar controlled solenoid valves, .45 gpm self-regulating, anti-rotational bubbler heads with flexible antimicrobial mouth guards, bubbler heads deactivation feature, bottle filler auto purge every 24 hours, enhanced tankless evaporator coil using thermal mass cooling technology, and LED illuminated bottle fill area. 115 Volts, 60Hz, rated watts: 350, full load amps: 5. Dimensions: (L x W x H) 18-3/4 x 34-1/16 x 40-3/4"

    Технічна специфікація
    • Унікальний номерhaws-1212s
    • Сімейство продуктівElectric Water Coolers
    • Група продуктівWater Coolers
    • ТипObject (single object)
    • Дата публікації2020-03-09
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectSanitary - Drinking fountains
    • Класифікація IFCSanitary Terminal
    • Назва UNSPSCSanitary ware
    • Код UNSPSC301815
    • Код Uniclass 2015Pr_40_20_87_24
    • Опис Uniclass 2015Drinking fountains
    • Код CSI MasterFormat 201422 47 13
    • Заголовок CSI MasterFormat 2014Drinking Fountains
    • Номер OmniClass23-31 31 00
    • Заголовок OmniClassDrinking Fountains
    • Код CSI UniFormat IID2010
    • Заголовок CSI UniFormat IIPlumbing Fixtures

    Доступність регіону

    Північна Америка
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit