Публікуйте свої продукти
Model 7660 - Hand Wash Sink with Axion Eye/Face Wash
Haws Corporation

Model 7660 - Hand Wash Sink with Axion Eye/Face Wash

Model 7660 wall-mounted, barrier-free motion-activated, stainless-steel hand wash sink with AXION® MSR eye/face wash.

Model 7660 barrier-free hand wash sink with eye and face wash features the medically acclaimed AXION MSR eye/face wash head assembly. This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain.

  • 24" wide 14-gauge Type 304 Stainless Steel sink mounted on 14 gauge Type 304 Stainless Steel sink supports
  • Integral to the sink construction is the seamless 1-1/2" male NPT drain with 1-1/2" trap and tailpiece supplied
  • Motion-activated faucet operation (operating on 110VAC or battery power) for safety and peace of mind
  • Supplied with .5 gpm and 1.2 gpm laminar flow faucet nozzles, with an optional 2.2 gpm laminar flow nozzle available for higher flow applications
  • Mixing valve included supplies tepid water to the eyewash and faucet, needing only single set of hot and cold water supply lines
  • Eye/face wash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Rounded sink edges lessen risk of injury and hinder both non-hygienic clutter and water pooling
  • Beautiful satin finish resists stains and corrosion
  • Easy access to the mixing valve, faucet batteries, plumbing and drain through the large front panel

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment. CSA B125.1, and CSA B45.4 certified.

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. 

Специфікація
  • Model 7660 is a wall-mounted barrier-free hand wash sink equipped with a motion-activated goose-neck faucet. 24" wide 14 Gauge Type 304 Stainless Steel sink and wall supports incorporate a durable satin finish, and a removable front panel for access to the plumbing. Hand-wash motion-activated faucet provides 1.2 gpm of laminar flow, includes a separate 0.5 gpm laminar flow nozzle when low flow is required, and is powered via 110VAC wall power or battery power. Included is the Haws AXION MSR pulldown eye/face wash which features an inverted directional laminar flow and achieves Zero Vertical Velocity™, supplied by an integral 3.7 gpm flow control and yellow pop-off dust cover. An ASSE 1071-certified adjustable thermostatic mixing valve tempers the hot and cold water inlets, supplying both the faucet and the eye/face wash to ensure user comfort and ANSI compliance. 1-1/2" male NPT integral drain with 1-1/2" tailpiece and trap are included. Also included: universal eyewash sign and operation label, along with a full-sized rough-in template for easy installation.

Технічна специфікація
  • Унікальний номерhaws-7660-eye-face-wash-and-hand-wash-station
  • Сімейство продуктівEmergency Equipment
  • Група продуктівHand Wash Sink - Eye and Face Wash Combo
  • ТипObject (single object)
  • Дата публікації2023-07-20
  • Номер видання1
Пов'язані
  • Матеріал основнийStainless steel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectSanitary - Умивальники
  • Класифікація IFCSanitary Terminal
  • Код за ETIMEC011550
  • Назва за ETIMWashbasin
  • Код Uniclass 2015Pr_40_20_96_81
  • Опис Uniclass 2015Sinks
  • Код CSI MasterFormat 201422 42 16.16
  • Заголовок CSI MasterFormat 2014Commercial Sinks
  • Номер OmniClass23-31 13 19
  • Заголовок OmniClassSpecialty Sinks

Доступність регіону

Північна Америка
Канада
Сполучені Штати