Публікуйте свої продукти
Model 9201EFE AXION® Emergency Tempering Valve
Haws Corporation

Model 9201EFE AXION® Emergency Tempering Valve

Model 9201EFE AXION® Emergency Tempering Valve thermostatically mixes hot and cold water to provide a safe fluid supply for a single emergency eye/face wash, with a flow rate of 12 gpm (38.8 L).


Model 9201EFE Emergency Thermostatic Mixing Valve (patent pending) thermostatically mixes hot and cold water to provide a safe fluid supply for emergency eyewash equipment. Additionally, to ensure a fail-safe water supply for emergency eyewash stations, a series of cold water by-pass valves open in the event of hot water pressure loss. (No gauges supplied - ASSE 1071 standard recommends gauges be placed 5 to 8 feet (1.52 to 2.44 m) downstream for the most accurate temperature measurement.)

  • A flow rate of 1 to 12 gpm (3.8 to 45.4 L) for better temperature control across the operating range
  • AXION's superior design and technology provide a complete safety solution for increased victim comfort.
  • Lowest internal pressure drop for this class of valve (advantage where supply pressure is low)
  • Wax based thermostat technology for fast response time with proven highly reliable temperature control
  • Highest Cold Water Bypass flow rate in the industry (83% of rated tepid flow rate)
  • Brass valve design with internal check stops
  • Over-sized valve seats resist failures caused by foreign matter
  • A new and efficient shuttle design eliminates Thermostatic Mixing Valve sticking
  • A custom funnel design improves temperature control at low flow rates
  • Outlet temperature is factory set to 85° F (29° C).
  • Tempered water: High temperature limit is factory set to 90° F (32° C).
  • Cold water by-pass valves are closed during normal operation, regardless of flow rate.

CSA Listings: CSA certified per ASSE 1071, ANSI/ISEA Z358.1 and applicable sections of CSA B125.3.

Специфікація
  • Model 9201EFE (patent pending) is a thermostatic mixing valve that mixes hot and cold water to supply tempered water of up to 12 gpm (45.4 L) for emergency eyewash fixtures. Unit employs a paraffin filled thermostatic mixing element. Lowest internal pressure drop where supply pressure is low, and a high Cold Water Bypass flow rate of 10 gpm (37.8 L). The improved brass design with a one piece casting uses internal check stops, over-sized valve seats, a shuttle design that eliminates valve binding, and a funnel design to improve temperature control with better mixing at low flow rates. Lime and calcium resistant components are used throughout. The outlet temperature factory setting is 85° F (29° C). Maximum operating pressure: 125 psi (8.62 Bar). Temperature adjustment range 60 - 90° F (16 - 35° C). Min/max inlet hot water temperature: 120°/180° F (49°/82° C), with recommended inlet temperature: 140° F (60° C). Min/max inlet cold water temperature: 40°/70° (4.4°/21.1° C). Inlet 1/2" NPT(F). Outlet 3/4" NPT(F).

Технічна специфікація
  • Унікальний номерhaws-9201efe
  • Сімейство продуктівPipework Fittings
  • Група продуктівTempered Water Systems
  • ТипObject (single object)
  • Дата публікації2017-02-08
  • Номер видання1
  • Висота (у дюймах)5
  • Ширина (у дюймах)3
  • Глибина (у дюймах)6
Пов'язані
  • Матеріал основнийMetal
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
  • Вага нетто (у фунтах)7
Класифікація
  • Категорія BIMobjectСантехніка - Труби
  • Назва UNSPSCThermal batteries
  • Код UNSPSC26111713
  • Код Uniclass 2015Pr_65_54_95_88
  • Опис Uniclass 2015Thermostatic mixing valves
  • Номер OmniClass23-27 31 29 15
  • Заголовок OmniClassThermostatically Controlled Mixing Valves

Доступність регіону

Північна Америка
Канада
Сполучені Штати