Публікуйте свої продукти
HENRY® Gription Universal Vinyl Flooring Adhesive
HENRY® Gription Universal Vinyl Flooring Adhesive
    HENRY

    HENRY® Gription Universal Vinyl Flooring Adhesive

    HENRY® Gription is ideal for installing a universal range of vinyl flooring and carpet tile types in residential and commercial environments.

    Key Features

    • Solvent-free, acrylic polymer-based adhesive
    • Outstanding versatility; ideal for installing a universal range of vinyl flooring and carpet tile types in residential and commercial environments; see “Suitable Applications” section for complete listing of recommended flooring types
    • Up to 99% RH concrete moisture vapor resistant**
    • Designed to receive flooring in a dry-to-the-touch (pressure-sensitive) or semiwet state; semi-wet state allows for easy repositioning of sheet goods
    • Trowel or roll-on, based on flooring type
    • Up to 12 hours of working time/laying-in time available if desired

    Unit sizes:

    • 1-gallon / 3.78 L pail
    • 4-gallon / 15.14 L pail
    Специфікація
    • Suitable Substrates*

      • Concrete (structurally sound)
      • Absorbent terrazzo on concrete†
      • Patching, leveling or fill materials
      • APA-grade underlayment plywood, untreated†
      • Properly primed gypsum underlayments (above-grade only)
      • Radiant-heated subfloors not to exceed 85°F (29°C)
      • Other approved, non-porous materials:†
        • Non-porous (non-absorbent) cementitious terrazzo
        • Ceramic, quarry or porcelain tiles
        • Epoxy coatings
        • Epoxy terrazzo
        • Existing resilient flooring (fully adhered, non-cushion
          backed)
        • Certain metals (contact the ARDEX Technical Service Department for guidance)

      *Refer to the specific recommendations of the flooring manufacturer for suitable substrates. Please note that all substrates must be clean, sound, solid, well bonded and prepared as detailed below.

      †Must be sound, solid and well-bonded to underlying, structurally sound substrates.

    Технічна специфікація
    • Унікальний номерhenry-gription
    • Сімейство продуктівFlooring Adhesive
    • Група продуктівVinyl Adhesive
    • ТипObject (single object)
    • Дата публікації2024-02-21
    • Номер видання1
    Пов'язані
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Other Flooring
    • Код Uniclass 2015Pr_20_31_02
    • Опис Uniclass 2015Adhesives and bonding compounds
    • Номер OmniClass23-13 23 15
    • Заголовок OmniClassAdhesives

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти