Публікуйте свої продукти
LRX2D 2″ Wide Linear Suspended
LRX2D 2″ Wide Linear Suspended
    H.E. Williams, Inc.

    LRX2D 2″ Wide Linear Suspended

    Features

    • Sleek design incorporates clean lines, slim styling, and diffused matte acrylic lens
    • Attractive source of direct lighting for use in offices, hallways, conference rooms or common areas
    • Lift and shift lens allows easy access to internal components
    • For use as stand-alone fixture or in continuous rows
    • Installer-friendly row aligners ensure seamless joining between fixtures
    • High-performance, seamless illumination
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • 2′, 4′, 6′ and 8′ lengths available
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
    Специфікація
      • Housing
        • 20-gauge die-formed and welded, C.R.S.
      • Shielding
        • Lift-and-shift flat diffused matte acrylic, .080″ thick.
      • Finish
        • Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.
      • Electrical
        • High-quality mid-power LED boards. L70 >50,000 hours. 50/60 Hz constant current driver.
      • Mounting
        • Suspended (hanging hardware required).
      • Listings
        • cCSAus certified as luminaire suitable for dry or damp locations.
        • UL 924 available
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        • Request certification at hew.com/buy-american.
      • Warranty
        • 5-year limited warranty, see details
    Технічна специфікація
    • Унікальний номерlrx2d-2-wide-linear-suspended
    • Сімейство продуктівIndoor Luminaires
    • Група продуктівDownlights
    • ТипObject (single object)
    • Дата публікації2026-08-25
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі