Публікуйте свої продукти
Forma 369 shower corner with folding door
Hietakari

Forma 369 shower corner with folding door

Shower enclosure with a fixed wall and folding door Shower enclosure consists of a fixed wall and a folding door. Product is well-suited for a shower corner outside of which on one side is fixtures and on the other side the space is cramped so that the door may not have enough space to properly open outwards. A folding door does not require space for opening outside the shower area; instead, the door folds inside the shower area so that the door panels fold into a small space against the wall of the building. A fixed wall and door can be dimensioned so that the fixed wall protects the fixtures and the door occupies the width of the available space. The door rotates 90 degrees in both directions and is equipped with an adjustable centring. The function of the centring is to return the door to the open and closed positions. In addition, the outer panel rotates 180 degrees in relation to the inner panel so that the panels fold against each other into the interior portion of the shower area. A pair of magnet seals keeps the doors tightly closed during showering. INSTALL The shower wall and door are attached to the walls of the building from the sides by means of wall mountedprofiles. The fixed wall is supported from the top edge by the brace bar installed in the corner and from the bottom corner by the fitting glued to the floor. There will be a 25mm gap between the panel and the floor of the fixed wall. A seal (standard part) may be installed between the panel and the floor in order to prevent water from flowing under the panel. Floor seals (standard part) which limit the flow of water, can be installed along the bottom edge of the door panel.
Технічна специфікація
  • Унікальний номерforma-369
  • Сімейство продуктівHietakari
  • Група продуктівShower
  • ТипObject (single object)
  • Дата публікації2022-05-04
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийMetal
  • Матеріал допоміжнийGlass
Класифікація
  • Категорія BIMobjectSanitary - Shower screens
  • Класифікація IFCObject
  • Назва UNSPSCBathtub or shower enclosures
  • Код UNSPSC30181507
  • Код Uniclass 2015Ac_35_80_80
  • Опис Uniclass 2015Showering
  • Номер OmniClass23-31 17 25
  • Заголовок OmniClassShower Screens

Доступність регіону

Європа
Фінляндія

Схожі продукти