Публікуйте свої продукти
Ecopact® Agilia® Vertical - H30/H35
Ecopact® Agilia® Vertical - H30/H35
Ecopact® Agilia® Vertical - H30/H35
    Holcim

    Ecopact® Agilia® Vertical - H30/H35

    ECOPact® Agilia® Vertical is a ready mix concrete; that can be used in the following applications: Vertical Structures (Including, but not limited to: Columns, walls, formliners, bridge work, exterior facades, etc) by eliminating the need for vibration, the job can not only be executed quicker, but there is a direct correlation to a safer work site due to the limited bodies working on potentially dangerous slabs. Better worksite organization; with reduced pouring points, crane handling and more efficient construction schedules around concrete placement and finishing. Structures with complex form configurations can be poured, especially where heavy reinforcement or difficult formwork accessibility is involved. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Специфікація
    • ECOPact® Agilia® Vertical (HA-30/AC/12/XC3 - HA-35/AC/12/XC3)

      ECOPact Agilia Vertical is a self-compacting concrete for vertical elements elaborated in a central with 2h maintenance of rheological properties, a compressive strength of 30 and 35 N/mm2, a maximum aggregate size of 12 mm for exposure classes of type XC3, fluidity of 650 to 750mm, according to current regulations.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Технічна специфікація
    • Унікальний номерEcopact_agilia_vertical_H30_H35
    • Сімейство продуктівECOPact Agilia
    • Група продуктівConcrete
    • ТипBuilding Material
    • Дата публікації2022-02-23
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийConcrete
    • Матеріал допоміжнийConcrete
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Бетон
    • Класифікація IFCMaterial
    • Код за ETIMEG013000
    • Назва за ETIMBuilding materials
    • Назва UNSPSCConcrete and mortars
    • Код UNSPSC301115
    • Код Uniclass 2015Pr_20_31_16_76
    • Опис Uniclass 2015Self-compacting concretes
    • Код CSI MasterFormat 201403 00 00
    • Заголовок CSI MasterFormat 2014Concrete
    • Номер OmniClass23-13 15 11
    • Заголовок OmniClassConcretes

    Доступність регіону

    Європа
    Іспанія