Публікуйте свої продукти
ECOPact® Artevia® Boreal - HDOS 275
ECOPact® Artevia® Boreal - HDOS 275
ECOPact® Artevia® Boreal - HDOS 275
ECOPact® Artevia® Boreal - HDOS 275
    Holcim

    ECOPact® Artevia® Boreal - HDOS 275

    ECOPact® Artevia® Boreal is a concrete paving made with luminescent aggregates, whose patented Lumitech technology results in an original and differentiated finishing during day and night. ECOPact Artevia Boreal is an ideal solution for those applications where we find a low brightness level. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Специфікація
    • ECOPact® Artevia® Boreal (HM-D-275/B/12-R-S AD)

      ECOPact Artevia Boreal is a continuous flooring made with HM-D-275/B/12-R-S AD concrete with 12 cm thick, Lumintech technology, including polypropylene fibers, manufactured in central, finished to be defined by the Project Management (using gray cement and white-blue luminescent aggregates, turquoise green stone or blue-turquoise gray), poured from the truck, spread, vibrated and manual seeding, and superficially treated with specific additives to expose 2/3 mm of the diameter of the arid; subsequent application of colorless Artevia sealing resin from LafargeHolcim. Executed by certified LafargeHolcim applicators. Only for surfaces greater than 200 m.

      Duration of light emission after exposure to light sources according to DIN 67510-1 and NFX 08 050-1.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Технічна специфікація
    • Унікальний номерEcopact_artevia_boreal_HDOS275
    • Сімейство продуктівECOPact Artevia
    • Група продуктівConcrete
    • ТипBuilding Material
    • Дата публікації2022-02-23
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийConcrete
    • Матеріал допоміжнийConcrete
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Бетон
    • Класифікація IFCMaterial
    • Назва UNSPSCConcrete and mortars
    • Код UNSPSC301115
    • Код Uniclass 2015Pr_20_85_14
    • Опис Uniclass 2015Concrete flooring and decking products
    • Код CSI MasterFormat 201403 00 00
    • Заголовок CSI MasterFormat 2014Concrete
    • Номер OmniClass23-11 21 00
    • Заголовок OmniClassPavements

    Доступність регіону

    Європа
    Іспанія